Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
3101 - 3150 of 13198 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MMC9106WICRSUL N/A Single N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 0.512 in13.000 mm N/A 25 º N/A 1960 lbf8810 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
2MV9106WICRSUL N/A Single N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 0.512 in13.000 mm N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
3MV9106WICRSUL N/A Single N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 0.512 in13.000 mm N/A 25 º N/A 2200 lbf9900 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
2MVC9106WICRSUL N/A Single N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 0.512 in13.000 mm N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9106WICRSUL N/A Single N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 0.512 in13.000 mm N/A 25 º N/A 1960 lbf8810 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
2MM9106WICRDUL N/A Duplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MMC9106WICRDUL N/A Duplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD Icon (for items table)
3MM9106WICRDUL N/A Duplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 2200 lbf9900 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
3MMC9106WICRDUL N/A Duplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 1960 lbf8810 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
2MV9106WICRDUL N/A Duplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
3MV9106WICRDUL N/A Duplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 2200 lbf9900 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
2MVC9106WICRDUL N/A Duplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9106WICRDUL N/A Duplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 1960 lbf8810 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
2MM9106WICRTUL N/A Triplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MMC9106WICRTUL N/A Triplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD Icon (for items table)
3MM9106WICRTUL N/A Triplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 25 º N/A 2200 lbf9900 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
3MMC9106WICRTUL N/A Triplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 25 º N/A 1960 lbf8810 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
2MV9106WICRTUL N/A Triplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
3MV9106WICRTUL N/A Triplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 25 º N/A 2200 lbf9900 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
2MVC9106WICRTUL N/A Triplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9106WICRTUL N/A Triplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 25 º N/A 1960 lbf8810 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
2MM9106WICRQUL N/A Quadruplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MMC9106WICRQUL N/A Quadruplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD Icon (for items table)
3MM9106WICRQUL N/A Quadruplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 2200 lbf9900 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
3MMC9106WICRQUL N/A Quadruplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 1960 lbf8810 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
2MV9106WICRQUL N/A Quadruplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
3MV9106WICRQUL N/A Quadruplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 2200 lbf9900 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
2MVC9106WICRQUL N/A Quadruplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9106WICRQUL N/A Quadruplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 1960 lbf8810 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9106WI QUL N/A Quadruplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 1960 lbf8810 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
3MM9106WI QULFS934 N/A Quadruplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 2200 lbf9900 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
3MM9106WI QUL N/A Quadruplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 2200 lbf9900 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
3MM9106WI DUL N/A Duplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 2200 lbf9900 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
2MMC9106WIDULFS934 N/A Duplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9106WI QUL N/A Quadruplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD Icon (for items table)
2MM9106WIDULFS637 N/A Duplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MM9106WI TUM N/A Triplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MM9106WI TUH N/A Triplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MM9106WI SULFS545 N/A Single N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 0.512 in13.000 mm N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MM9106WI SUL N/A Single N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 0.512 in13.000 mm N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MM9106WI QULFS934 N/A Quadruplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MM9106WI DUM N/A Duplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MM9106WI DULFS934 N/A Duplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MM9106WI DUL N/A Duplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9106HXCRDUX N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 1.0236 in26 mm N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9106HXCRQUX N/A Quadruplex N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 2.0472 in52 mm N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9106HXCRSUX N/A Single N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 0.5118 in13.000 mm N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9106HXCRTUX N/A Triplex N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 1.5354 in39 mm N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MMVC9106HXCRDUX N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 1.0236 in26 mm N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9106HXCRQUX N/A Quadruplex N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 2.0472 in52 mm N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD Icon (for items table)
3101 - 3150 of 13198 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »