Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1676 - 1700 of 13198 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A
N/A Triplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A
N/A Triplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.1811 in30.000 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A
N/A Triplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.1811 in30.000 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A
N/A Triplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.1811 in30.000 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A
N/A Duplex N/A 17 mm N/A 1.5748 in40.000 mm N/A 0.4724 in12 mm N/A 0.9448 in24.000 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A
N/A Single N/A 17 mm N/A 1.5748 in40.000 mm N/A 0.4724 in12 mm N/A 0.4331 in11.000 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A
N/A Duplex N/A 17 mm N/A 1.5748 in40.000 mm N/A 0.4724 in12 mm N/A 0.4724 in12.000 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A
N/A Single N/A 17 mm N/A 1.5748 in40.000 mm N/A 0.4724 in12 mm N/A 3.3072 in84 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A
N/A Single N/A 17 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 0.4720 in12.000 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A
N/A Single N/A 17 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 0.4720 in12.000 mm N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A
N/A Single N/A 17 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 0.4720 in12.000 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A
N/A Single N/A 17 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 0.4720 in12.000 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A
N/A Single N/A 17 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 0.4720 in12.000 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A
N/A Single N/A 17 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 0.4720 in12.000 mm N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A
N/A Single N/A 17 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 0.4720 in12.000 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A
N/A Single N/A 17 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 0.4720 in12.000 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A
N/A Duplex N/A 17 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 0.945 in24.000 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A
N/A Duplex N/A 17 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 0.945 in24.000 mm N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A
N/A Duplex N/A 17 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 0.945 in24.000 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A
N/A Duplex N/A 17 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 0.945 in24.000 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A
N/A Duplex N/A 17 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 0.945 in24.000 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A
N/A Duplex N/A 17 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 0.945 in24.000 mm N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A
N/A Duplex N/A 17 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 0.945 in24.000 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A
N/A Duplex N/A 17 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 0.945 in24.000 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A
1676 - 1700 of 13198 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »