Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
3351 - 3400 of 13198 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MV206WICRQUM N/A Quadruplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
3MV206WICRQUM N/A Quadruplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
2MVC206WICRQUM N/A Quadruplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 2940 lbf13100 N N/A 5740 lbf25500 N N/A Ceramic N/A CAD Icon (for items table)
3MVC206WICRQUM N/A Quadruplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 2810 lbf12500 N N/A 5490 lbf24400 N N/A Ceramic N/A CAD Icon (for items table)
2MM206WICRSUL N/A Single N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 0.6300 in16 mm N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
2MMC206WICRSUL N/A Single N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 0.6300 in16 mm N/A 15 º N/A 2940 lbf13100 N N/A 5740 lbf25500 N N/A Ceramic N/A CAD Icon (for items table)
3MMC206WICRSUL N/A Single N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 0.6300 in16 mm N/A 25 º N/A 2810 lbf12500 N N/A 5490 lbf24400 N N/A Ceramic N/A CAD Icon (for items table)
3MM206WICRSUL N/A Single N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 0.6300 in16 mm N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
2MV206WICRSUL N/A Single N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 0.6300 in16 mm N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
3MV206WICRSUL N/A Single N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 0.6300 in16 mm N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
2MVC206WICRSUL N/A Single N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 0.6300 in16 mm N/A 15 º N/A 2940 lbf13100 N N/A 5740 lbf25500 N N/A Ceramic N/A CAD Icon (for items table)
3MVC206WICRSUL N/A Single N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 0.6300 in16 mm N/A 25 º N/A 2810 lbf12500 N N/A 5490 lbf24400 N N/A Ceramic N/A CAD Icon (for items table)
2MM206WICRDUL N/A Duplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
2MMC206WICRDUL N/A Duplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 2940 lbf13100 N N/A 5740 lbf25500 N N/A Ceramic N/A CAD Icon (for items table)
3MMC206WICRDUL N/A Duplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 2810 lbf12500 N N/A 5490 lbf24400 N N/A Ceramic N/A CAD Icon (for items table)
3MM206WICRDUL N/A Duplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
2MV206WICRDUL N/A Duplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
3MV206WICRDUL N/A Duplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
2MVC206WICRDUL N/A Duplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 2940 lbf13100 N N/A 5740 lbf25500 N N/A Ceramic N/A CAD Icon (for items table)
3MVC206WICRDUL N/A Duplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 2810 lbf12500 N N/A 5490 lbf24400 N N/A Ceramic N/A CAD Icon (for items table)
2MM206WICRTUL N/A Triplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.89 in48 mm N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
2MMC206WICRTUL N/A Triplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.89 in48 mm N/A 15 º N/A 2940 lbf13100 N N/A 5740 lbf25500 N N/A Ceramic N/A CAD Icon (for items table)
3MMC206WICRTUL N/A Triplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.89 in48 mm N/A 25 º N/A 2810 lbf12500 N N/A 5490 lbf24400 N N/A Ceramic N/A CAD Icon (for items table)
3MM206WICRTUL N/A Triplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.89 in48 mm N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
2MV206WICRTUL N/A Triplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.89 in48 mm N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
3MV206WICRTUL N/A Triplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.89 in48 mm N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
2MVC206WICRTUL N/A Triplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.89 in48 mm N/A 15 º N/A 2940 lbf13100 N N/A 5740 lbf25500 N N/A Ceramic N/A CAD Icon (for items table)
3MVC206WICRTUL N/A Triplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.89 in48 mm N/A 25 º N/A 2810 lbf12500 N N/A 5490 lbf24400 N N/A Ceramic N/A CAD Icon (for items table)
2MM206WICRQUL N/A Quadruplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
2MMC206WICRQUL N/A Quadruplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 2940 lbf13100 N N/A 5740 lbf25500 N N/A Ceramic N/A CAD Icon (for items table)
3MMC206WICRQUL N/A Quadruplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 2810 lbf12500 N N/A 5490 lbf24400 N N/A Ceramic N/A CAD Icon (for items table)
3MM206WICRQUL N/A Quadruplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
2MV206WICRQUL N/A Quadruplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
3MV206WICRQUL N/A Quadruplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
2MVC206WICRQUL N/A Quadruplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 2940 lbf13100 N N/A 5740 lbf25500 N N/A Ceramic N/A CAD Icon (for items table)
3MVC206WICRQUL N/A Quadruplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 2810 lbf12500 N N/A 5490 lbf24400 N N/A Ceramic N/A CAD Icon (for items table)
3MM206WI TUM N/A Triplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.89 in48 mm N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
3MM206WI TUL N/A Triplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.89 in48 mm N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
3MM206WI SUM N/A Single N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 0.6300 in16 mm N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
2MM206WICRQULFS637 N/A Quadruplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
2MM206WI DULFS934 N/A Duplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
2MM206WICRDULFS637 N/A Duplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
2MM306WICR N/A Single N/A 30 mm N/A 2.8346 in72 mm N/A 0.748 in19 mm N/A 0.6693 in17 mm N/A 15 º N/A 4990 lbf22200 N N/A 9270 lbf34120 N N/A STEEL N/A CAD Icon (for items table)
2MMC306WICR N/A Single N/A 30 mm N/A 2.8346 in72 mm N/A 0.748 in19 mm N/A 1.8898 in48 mm N/A 15 º N/A 4440 lbf19800 N N/A 9270 lbf34120 N N/A Ceramic N/A CAD Icon (for items table)
3MM306WICR N/A Single N/A 30 mm N/A 2.8346 in72 mm N/A 0.748 in19 mm N/A 0.4724 in12 mm N/A 25 º N/A 4820 lbf21500 N N/A 8960 lbf39900 N N/A STEEL N/A CAD Icon (for items table)
2MM306WIMBRSUL N/A Single N/A 30 mm N/A 2.8346 in72 mm N/A 0.748 in19 mm N/A 0.6299 in16 mm N/A 15 º N/A 4990 lbf22200 N N/A 9270 lbf34120 N N/A STEEL N/A CAD Icon (for items table)
2MM306WICRSUH N/A Single N/A 30 mm N/A 2.835 in72 mm N/A 0.748 in19 mm N/A 0.748 in19 mm N/A 15 º N/A 4990 lbf22200 N N/A 9270 lbf34120 N N/A STEEL N/A CAD Icon (for items table)
2MMC306WICRSUH N/A Single N/A 30 mm N/A 2.835 in72 mm N/A 0.748 in19 mm N/A 0.748 in19 mm N/A 15 º N/A 4440 lbf19800 N N/A 9270 lbf34120 N N/A Ceramic N/A CAD Icon (for items table)
3MM306WICRSUH N/A Single N/A 30 mm N/A 2.835 in72 mm N/A 0.748 in19 mm N/A 0.748 in19 mm N/A 25 º N/A 4820 lbf21500 N N/A 8960 lbf39900 N N/A STEEL N/A CAD Icon (for items table)
3MMC306WICRSUH N/A Single N/A 30 mm N/A 2.835 in72 mm N/A 0.748 in19 mm N/A 0.748 in19 mm N/A 25 º N/A 4290 lbf19100 N N/A 8960 lbf39900 N N/A Ceramic N/A CAD Icon (for items table)
3351 - 3400 of 13198 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »