Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
3551 - 3600 of 13198 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

3MM9307WICRQUX N/A 35 mm N/A 2.165 in55 mm N/A 0.394 in10 mm N/A 1920 lbf8530 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
3MM9307WICRDUX N/A 35 mm N/A 2.165 in55 mm N/A 0.394 in10 mm N/A 1920 lbf8530 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
3MM9307WI TUM N/A 35 mm N/A 2.165 in55 mm N/A 0.394 in10 mm N/A 1920 lbf8530 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
3MM9307WI TUL N/A 35 mm N/A 2.165 in55 mm N/A 0.394 in10 mm N/A 1920 lbf8530 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
3MM9307WI SUM N/A 35 mm N/A 2.165 in55 mm N/A 0.394 in10 mm N/A 1920 lbf8530 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
3MM9307WI QUL N/A 35 mm N/A 2.165 in55 mm N/A 0.394 in10 mm N/A 1920 lbf8530 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
3MM9307WI DUM N/A 35 mm N/A 2.165 in55 mm N/A 0.394 in10 mm N/A 1920 lbf8530 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
2MMC9307WI DUL N/A 35 mm N/A 2.165 in55 mm N/A 0.394 in10 mm N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A 15 º N/A CAD Icon (for items table)
2MM9307WI TUL N/A 35 mm N/A 2.165 in55 mm N/A 0.394 in10 mm N/A 2030 lbf9020 N N/A 2830 lbf12600 N N/A 15 º N/A CAD Icon (for items table)
2MM9307WI SULFS934 N/A 35 mm N/A 2.165 in55 mm N/A 0.394 in10 mm N/A 2030 lbf9020 N N/A 2830 lbf12600 N N/A 15 º N/A CAD Icon (for items table)
2MM9307WI DUL N/A 35 mm N/A 2.165 in55 mm N/A 0.394 in10 mm N/A 2030 lbf9020 N N/A 2830 lbf12600 N N/A 15 º N/A CAD Icon (for items table)
3MMC9307WICRDUX N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
3MVC9307WICRDUX N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
3MVC9307WICRQUX N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
3MVC9307WICRSUX N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
3MVC9307WICRTUX N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
2MM9307WICRDUL FS637 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 2030 lbf9020 N N/A 2830 lbf12600 N N/A 15 º N/A CAD Icon (for items table)
2MM9307WICRDULFS637 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 2030 lbf9020 N N/A 2830 lbf12600 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9307HXVVSULFS637 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A 15 º N/A CAD Icon (for items table)
3MMV9307HXVVDULFS638 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9307HXVVSULFS637 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
2MMV9307HXVVDUHFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A 15 º N/A CAD Icon (for items table)
2MMV9307HXVVDULFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A 15 º N/A CAD Icon (for items table)
2MMV9307HXVVDUMFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A 15 º N/A CAD Icon (for items table)
2MMV9307HXVVQUHFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A 15 º N/A CAD Icon (for items table)
2MMV9307HXVVQULFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A 15 º N/A CAD Icon (for items table)
2MMV9307HXVVQUMFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A 15 º N/A CAD Icon (for items table)
2MMV9307HXVVSUHFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A 15 º N/A CAD Icon (for items table)
2MMV9307HXVVSULFS637 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A 15 º N/A CAD Icon (for items table)
2MMV9307HXVVSULFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A 15 º N/A CAD Icon (for items table)
2MMV9307HXVVSUMFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A 15 º N/A CAD Icon (for items table)
2MMV9307HXVVTUHFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A 15 º N/A CAD Icon (for items table)
2MMV9307HXVVTULFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A 15 º N/A CAD Icon (for items table)
2MMV9307HXVVTUMFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9307HXVVDUHFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9307HXVVDULFS637 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9307HXVVDUMFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9307HXVVQUHFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9307HXVVQULFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9307HXVVQUMFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9307HXVVSUHFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9307HXVVSULFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9307HXVVSUMFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9307HXVVTUHFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9307HXVVTULFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9307HXVVTUMFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A 15 º N/A CAD Icon (for items table)
3MM9307WICRQULFS637 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1920 lbf8530 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
3MMV9307HXVVDUHFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
3MMV9307HXVVDULFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
3MMV9307HXVVDUMFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
3551 - 3600 of 13198 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »