Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
3601 - 3650 of 13198 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

3MMV9307HXVVQUHFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
3MMV9307HXVVQULFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
3MMV9307HXVVQUMFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
3MMV9307HXVVSUHFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
3MMV9307HXVVSULFS637 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
3MMV9307HXVVSULFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
3MMV9307HXVVSUMFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
3MMV9307HXVVTUHFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
3MMV9307HXVVTULFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
3MMV9307HXVVTUMFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9307HXCRDULFS915 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9307HXVVDUHFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9307HXVVDULFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9307HXVVDUMFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9307HXVVQUHFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9307HXVVQULFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9307HXVVQUMFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9307HXVVSUHFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9307HXVVSULFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9307HXVVSUMFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9307HXVVTUHFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9307HXVVTULFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9307HXVVTUMFS934 N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A 25 º N/A CAD Icon (for items table)
2MM9307WIMBRDUL N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 2030 lbf9020 N N/A 2830 lbf12600 N N/A 15 º N/A CAD Icon (for items table)
2MMV9107HXCRDUX N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A 15 º N/A CAD Icon (for items table)
2MMV9107HXCRQUX N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A 15 º N/A CAD Icon (for items table)
2MMV9107HXCRSUX N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A 15 º N/A CAD Icon (for items table)
2MMV9107HXCRTUX N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9107HXCRDUX N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9107HXCRQUX N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9107HXCRSUX N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9107HXCRTUX N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A 15 º N/A CAD Icon (for items table)
2MMVC99107WNDUX N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A 15 º N/A CAD Icon (for items table)
3MMV9107HXCRDUX N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 2610 lbf11570 N N/A 4540 lbf20200 N N/A 25 º N/A CAD Icon (for items table)
3MMV9107HXCRQUX N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 2610 lbf11570 N N/A 4540 lbf20200 N N/A 25 º N/A CAD Icon (for items table)
3MMV9107HXCRSUX N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 2610 lbf11570 N N/A 4540 lbf20200 N N/A 25 º N/A CAD Icon (for items table)
3MMV9107HXCRTUX N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 2610 lbf11570 N N/A 4540 lbf20200 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9107HXCRDUX N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 2610 lbf11570 N N/A 4540 lbf20200 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9107HXCRQUX N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 2610 lbf11570 N N/A 4540 lbf20200 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9107HXCRTUX N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 2610 lbf11570 N N/A 4540 lbf20200 N N/A 25 º N/A CAD Icon (for items table)
2MM9107WICRDULFS934 N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9107HXVVDUXFS934 N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A 15 º N/A CAD Icon (for items table)
2MV9107WIPRLDUL N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A 15 º N/A CAD Icon (for items table)
2MV9107WIPRLSUL N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A 15 º N/A CAD Icon (for items table)
2MV9107WIPRLSUM N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A 15 º N/A CAD Icon (for items table)
3MV9107WIPRLDUL N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 2930 lbf13000 N N/A 4540 lbf20200 N N/A 25 º N/A CAD Icon (for items table)
3MV9107WIPRLSUL N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 2930 lbf13000 N N/A 4540 lbf20200 N N/A 25 º N/A CAD Icon (for items table)
3MV9107WIPRLSUM N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 2930 lbf13000 N N/A 4540 lbf20200 N N/A 25 º N/A CAD Icon (for items table)
3MV9107WIPRLSUMFS637 N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 2930 lbf13000 N N/A 4540 lbf20200 N N/A 25 º N/A CAD Icon (for items table)
2MM9107WICR N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A 15 º N/A CAD Icon (for items table)
3601 - 3650 of 13198 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »