Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
3801 - 3850 of 13198 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

2MV9107WICRDUL N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A 15 º N/A CAD Icon (for items table)
3MV9107WICRDUL N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 2930 lbf13000 N N/A 4540 lbf20200 N N/A 25 º N/A CAD Icon (for items table)
2MVC9107WICRDUL N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A 15 º N/A CAD Icon (for items table)
3MVC9107WICRDUL N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 2610 lbf11570 N N/A 4540 lbf20200 N N/A 25 º N/A CAD Icon (for items table)
2MM9107WICRTUL N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A 15 º N/A CAD Icon (for items table)
2MMC9107WICRTUL N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A 15 º N/A CAD Icon (for items table)
3MM9107WICRTUL N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 2930 lbf13000 N N/A 4540 lbf20200 N N/A 25 º N/A CAD Icon (for items table)
3MMC9107WICRTUL N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 2610 lbf11570 N N/A 4540 lbf20200 N N/A 25 º N/A CAD Icon (for items table)
2MV9107WICRTUL N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A 15 º N/A CAD Icon (for items table)
3MV9107WICRTUL N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 2930 lbf13000 N N/A 4540 lbf20200 N N/A 25 º N/A CAD Icon (for items table)
2MVC9107WICRTUL N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A 15 º N/A CAD Icon (for items table)
3MVC9107WICRTUL N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 2610 lbf11570 N N/A 4540 lbf20200 N N/A 25 º N/A CAD Icon (for items table)
2MM9107WICRQUL N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A 15 º N/A CAD Icon (for items table)
2MMC9107WICRQUL N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A 15 º N/A CAD Icon (for items table)
3MM9107WICRQUL N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 2930 lbf13000 N N/A 4540 lbf20200 N N/A 25 º N/A CAD Icon (for items table)
3MMC9107WICRQUL N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 2610 lbf11570 N N/A 4540 lbf20200 N N/A 25 º N/A CAD Icon (for items table)
2MV9107WICRQUL N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A 15 º N/A CAD Icon (for items table)
3MV9107WICRQUL N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 2930 lbf13000 N N/A 4540 lbf20200 N N/A 25 º N/A CAD Icon (for items table)
2MVC9107WICRQUL N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A 15 º N/A CAD Icon (for items table)
3MVC9107WICRQUL N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 2610 lbf11570 N N/A 4540 lbf20200 N N/A 25 º N/A CAD Icon (for items table)
3MM9107WIQULFS637 N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 2930 lbf13000 N N/A 4540 lbf20200 N N/A 25 º N/A CAD Icon (for items table)
3MM9107WI TUL N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 2930 lbf13000 N N/A 4540 lbf20200 N N/A 25 º N/A CAD Icon (for items table)
3MM9107WI SUM N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 2930 lbf13000 N N/A 4540 lbf20200 N N/A 25 º N/A CAD Icon (for items table)
3MM9107WI SUH N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 2930 lbf13000 N N/A 4540 lbf20200 N N/A 25 º N/A CAD Icon (for items table)
3MM9107WI QUL N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 2930 lbf13000 N N/A 4540 lbf20200 N N/A 25 º N/A CAD Icon (for items table)
2MMC9107WI TUL N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A 15 º N/A CAD Icon (for items table)
2MM9107WI TUM N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A 15 º N/A CAD Icon (for items table)
2MM9107WI TUL N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A 15 º N/A CAD Icon (for items table)
2MM9107WI SULFS545 N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A 15 º N/A CAD Icon (for items table)
2MM9107WI DULFS934 N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A 15 º N/A CAD Icon (for items table)
2MM9107WI DULFS637 N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A 15 º N/A CAD Icon (for items table)
2MM9107WI DUHFS637 N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A 15 º N/A CAD Icon (for items table)
3MV207WICRDUX N/A 35 mm N/A 2.8346 in72 mm N/A 0.6693 in17 mm N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A 25 º N/A CAD Icon (for items table)
3MV207WICRQUX N/A 35 mm N/A 2.8346 in72 mm N/A 0.6693 in17 mm N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A 25 º N/A CAD Icon (for items table)
3MV207WICRSUX N/A 35 mm N/A 2.8346 in72 mm N/A 0.6693 in17 mm N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A 25 º N/A CAD Icon (for items table)
3MV207WICRTUX N/A 35 mm N/A 2.8346 in72 mm N/A 0.6693 in17 mm N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A 25 º N/A CAD Icon (for items table)
3MV207WIPRLDUX N/A 35 mm N/A 2.8346 in72 mm N/A 0.6693 in17 mm N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A 25 º N/A CAD Icon (for items table)
3MV207WIPRLQUX N/A 35 mm N/A 2.8346 in72 mm N/A 0.6693 in17 mm N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A 25 º N/A CAD Icon (for items table)
3MV207WIPRLSUX N/A 35 mm N/A 2.8346 in72 mm N/A 0.6693 in17 mm N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A 25 º N/A CAD Icon (for items table)
3MV207WIPRLTUX N/A 35 mm N/A 2.8346 in72 mm N/A 0.6693 in17 mm N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A 25 º N/A CAD Icon (for items table)
3MVC207WICRDUX N/A 35 mm N/A 2.8346 in72 mm N/A 0.6693 in17 mm N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A 25 º N/A CAD Icon (for items table)
3MVC207WICRQUX N/A 35 mm N/A 2.8346 in72 mm N/A 0.6693 in17 mm N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A 25 º N/A CAD Icon (for items table)
3MVC207WICRSUX N/A 35 mm N/A 2.8346 in72 mm N/A 0.6693 in17 mm N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A 25 º N/A CAD Icon (for items table)
3MVC207WICRTUX N/A 35 mm N/A 2.8346 in72 mm N/A 0.6693 in17 mm N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A 25 º N/A CAD Icon (for items table)
2MM207WICRDULFS637 N/A 35 mm N/A 2.8346 in72 mm N/A 0.6693 in17 mm N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A 15 º N/A CAD Icon (for items table)
2MV207WIPRLDUL N/A 35 mm N/A 2.8346 in72 mm N/A 0.6693 in17 mm N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A 15 º N/A CAD Icon (for items table)
2MV207WIPRLDUM N/A 35 mm N/A 2.8346 in72 mm N/A 0.6693 in17 mm N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A 15 º N/A CAD Icon (for items table)
2MV207WIPRLSUL N/A 35 mm N/A 2.8346 in72 mm N/A 0.6693 in17 mm N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A 15 º N/A CAD Icon (for items table)
2MV207WIPRLSUM N/A 35 mm N/A 2.8346 in72 mm N/A 0.6693 in17 mm N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A 15 º N/A CAD Icon (for items table)
3MM207WICRDUMFS893 N/A 35 mm N/A 2.8346 in72 mm N/A 0.6693 in17 mm N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A 25 º N/A CAD Icon (for items table)
3801 - 3850 of 13198 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »