Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
3901 - 3950 of 13198 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

2MV207WICRQUH N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A 15 º N/A CAD Icon (for items table)
3MV207WICRQUH N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A 25 º N/A CAD Icon (for items table)
2MVC207WICRQUH N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4000 lbf17800 N N/A 7580 lbf33700 N N/A 15 º N/A CAD Icon (for items table)
3MVC207WICRQUH N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A 25 º N/A CAD Icon (for items table)
2MM207WICRSUM N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A 15 º N/A CAD Icon (for items table)
2MMC207WICRSUM N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4000 lbf17800 N N/A 7580 lbf33700 N N/A 15 º N/A CAD Icon (for items table)
3MMC207WICRSUM N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A 25 º N/A CAD Icon (for items table)
3MM207WICRSUM N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A 25 º N/A CAD Icon (for items table)
2MV207WICRSUM N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A 15 º N/A CAD Icon (for items table)
3MV207WICRSUM N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A 25 º N/A CAD Icon (for items table)
2MVC207WICRSUM N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4000 lbf17800 N N/A 7580 lbf33700 N N/A 15 º N/A CAD Icon (for items table)
3MVC207WICRSUM N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A 25 º N/A CAD Icon (for items table)
2MM207WICRDUM N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A 15 º N/A CAD Icon (for items table)
2MMC207WICRDUM N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4000 lbf17800 N N/A 7580 lbf33700 N N/A 15 º N/A CAD Icon (for items table)
3MMC207WICRDUM N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A 25 º N/A CAD Icon (for items table)
3MM207WICRDUM N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A 25 º N/A CAD Icon (for items table)
2MV207WICRDUM N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A 15 º N/A CAD Icon (for items table)
3MV207WICRDUM N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A 25 º N/A CAD Icon (for items table)
2MVC207WICRDUM N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4000 lbf17800 N N/A 7580 lbf33700 N N/A 15 º N/A CAD Icon (for items table)
3MVC207WICRDUM N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A 25 º N/A CAD Icon (for items table)
2MM207WICRTUM N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A 15 º N/A CAD Icon (for items table)
2MMC207WICRTUM N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4000 lbf17800 N N/A 7580 lbf33700 N N/A 15 º N/A CAD Icon (for items table)
3MMC207WICRTUM N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A 25 º N/A CAD Icon (for items table)
3MM207WICRTUM N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A 25 º N/A CAD Icon (for items table)
2MV207WICRTUM N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A 15 º N/A CAD Icon (for items table)
3MV207WICRTUM N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A 25 º N/A CAD Icon (for items table)
2MVC207WICRTUM N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4000 lbf17800 N N/A 7580 lbf33700 N N/A 15 º N/A CAD Icon (for items table)
3MVC207WICRTUM N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A 25 º N/A CAD Icon (for items table)
2MM207WICRQUM N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A 15 º N/A CAD Icon (for items table)
2MMC207WICRQUM N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4000 lbf17800 N N/A 7580 lbf33700 N N/A 15 º N/A CAD Icon (for items table)
3MMC207WICRQUM N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A 25 º N/A CAD Icon (for items table)
3MM207WICRQUM N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A 25 º N/A CAD Icon (for items table)
2MV207WICRQUM N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A 15 º N/A CAD Icon (for items table)
3MV207WICRQUM N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A 25 º N/A CAD Icon (for items table)
2MVC207WICRQUM N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4000 lbf17800 N N/A 7580 lbf33700 N N/A 15 º N/A CAD Icon (for items table)
3MVC207WICRQUM N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A 25 º N/A CAD Icon (for items table)
2MM207WICRSUL N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A 15 º N/A CAD Icon (for items table)
2MMC207WICRSUL N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4000 lbf17800 N N/A 7580 lbf33700 N N/A 15 º N/A CAD Icon (for items table)
3MMC207WICRSUL N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A 25 º N/A CAD Icon (for items table)
3MM207WICRSUL N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A 25 º N/A CAD Icon (for items table)
2MV207WICRSUL N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A 15 º N/A CAD Icon (for items table)
3MV207WICRSUL N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A 25 º N/A CAD Icon (for items table)
2MVC207WICRSUL N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4000 lbf17800 N N/A 7580 lbf33700 N N/A 15 º N/A CAD Icon (for items table)
3MVC207WICRSUL N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A 25 º N/A CAD Icon (for items table)
2MM207WICRDUL N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A 15 º N/A CAD Icon (for items table)
2MMC207WICRDUL N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4000 lbf17800 N N/A 7580 lbf33700 N N/A 15 º N/A CAD Icon (for items table)
3MMC207WICRDUL N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A 25 º N/A CAD Icon (for items table)
3MM207WICRDUL N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A 25 º N/A CAD Icon (for items table)
2MV207WICRDUL N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A 15 º N/A CAD Icon (for items table)
3MV207WICRDUL N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A 25 º N/A CAD Icon (for items table)
3901 - 3950 of 13198 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »