Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
4051 - 4100 of 13198 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

2MMV9308HXVVSUHFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
2MMV9308HXVVSULFS637 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
2MMV9308HXVVSULFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
2MMV9308HXVVSUMFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
2MMV9308HXVVTUHFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
2MMV9308HXVVTULFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
2MMV9308HXVVTUMFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9308HXVVDUHFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9308HXVVDUMFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9308HXVVQUHFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9308HXVVQULFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9308HXVVQUMFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9308HXVVSUHFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9308HXVVSULFS637 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9308HXVVSULFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9308HXVVSUMFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9308HXVVTUHFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9308HXVVTULFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9308HXVVTUMFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
3MMV9308HXVVDUHFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
3MMV9308HXVVDULFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
3MMV9308HXVVDUMFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
3MMV9308HXVVQUHFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
3MMV9308HXVVQULFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
3MMV9308HXVVQUMFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
3MMV9308HXVVSUHFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
3MMV9308HXVVSULFS637 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
3MMV9308HXVVSULFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
3MMV9308HXVVSUMFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
3MMV9308HXVVTUHFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
3MMV9308HXVVTULFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
3MMV9308HXVVTUMFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9308HXVVDUHFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9308HXVVDULFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9308HXVVDUMFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9308HXVVQUHFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9308HXVVQULFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9308HXVVQUMFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9308HXVVSUHFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9308HXVVSULFS637 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9308HXVVSULFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9308HXVVSUMFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9308HXVVTUHFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9308HXVVTULFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9308HXVVTUMFS934 N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
2MM9308WICRSUH N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
2MMC9308WICRSUH N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
3MM9308WICRSUH N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
3MMC9308WICRSUH N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
2MV9308WICRSUH N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
4051 - 4100 of 13198 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »