Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
4101 - 4150 of 13198 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

2MVC9308WICRSUH N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
3MV9308WICRSUH N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
3MVC9308WICRSUH N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
2MM9308WICRDUH N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
2MMC9308WICRDUH N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
3MM9308WICRDUH N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
3MMC9308WICRDUH N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
2MV9308WICRDUH N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
2MVC9308WICRDUH N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
3MV9308WICRDUH N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
3MVC9308WICRDUH N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
2MM9308WICRTUH N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
2MMC9308WICRTUH N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
3MM9308WICRTUH N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
3MMC9308WICRTUH N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
2MV9308WICRTUH N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
2MVC9308WICRTUH N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
3MV9308WICRTUH N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
3MVC9308WICRTUH N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
2MM9308WICRQUH N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
2MMC9308WICRQUH N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
3MM9308WICRQUH N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
3MMC9308WICRQUH N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
2MV9308WICRQUH N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
2MVC9308WICRQUH N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
3MV9308WICRQUH N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
3MVC9308WICRQUH N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
2MM9308WICRSUM N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
2MMC9308WICRSUM N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
3MM9308WICRSUM N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
3MMC9308WICRSUM N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
2MV9308WICRSUM N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
2MVC9308WICRSUM N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
3MV9308WICRSUM N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
3MVC9308WICRSUM N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
2MM9308WICRDUM N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
2MMC9308WICRDUM N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
3MM9308WICRDUM N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
3MMC9308WICRDUM N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
2MV9308WICRDUM N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
2MVC9308WICRDUM N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
3MV9308WICRDUM N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
3MVC9308WICRDUM N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
2MM9308WICRTUM N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
2MMC9308WICRTUM N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
3MM9308WICRTUM N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
3MMC9308WICRTUM N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
2MV9308WICRTUM N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
2MVC9308WICRTUM N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A 15 º N/A CAD Icon (for items table)
3MV9308WICRTUM N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A 25 º N/A CAD Icon (for items table)
4101 - 4150 of 13198 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »