Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
4301 - 4350 of 13198 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

2MVC9108WICRTUL N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A 15 º N/A CAD Icon (for items table)
3MVC9108WICRTUL N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A 25 º N/A CAD Icon (for items table)
2MM9108WICRQUL N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A 15 º N/A CAD Icon (for items table)
2MMC9108WICRQUL N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A 15 º N/A CAD Icon (for items table)
3MM9108WICRQUL N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A 25 º N/A CAD Icon (for items table)
3MMC9108WICRQUL N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A 25 º N/A CAD Icon (for items table)
2MV9108WICRQUL N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A 15 º N/A CAD Icon (for items table)
3MV9108WICRQUL N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A 25 º N/A CAD Icon (for items table)
2MVC9108WICRQUL N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A 15 º N/A CAD Icon (for items table)
3MVC9108WICRQUL N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A 25 º N/A CAD Icon (for items table)
3MM9108WI SUM N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A 25 º N/A CAD Icon (for items table)
3MM9108WI SUL N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A 25 º N/A CAD Icon (for items table)
3MM9108WI QULFS934 N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A 25 º N/A CAD Icon (for items table)
3MM9108WI QULFS637 N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A 25 º N/A CAD Icon (for items table)
3MM9108WI QUL N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A 25 º N/A CAD Icon (for items table)
2MMC9108WIDULFS637 N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A 15 º N/A CAD Icon (for items table)
2MM9108WI TUL N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A 15 º N/A CAD Icon (for items table)
2MM9108WI SUL N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A 15 º N/A CAD Icon (for items table)
2MM9108WI DULFS934 N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A 15 º N/A CAD Icon (for items table)
2MM9108WI DULFS637 N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A 15 º N/A CAD Icon (for items table)
2MM9108WI DUL N/A 40 mm N/A 2.677 in68 mm N/A 0.591 in15 mm N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A 15 º N/A CAD Icon (for items table)
2MMV9108HXCRDUX N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A 15 º N/A CAD Icon (for items table)
2MMV9108HXCRQUX N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A 15 º N/A CAD Icon (for items table)
2MMV9108HXCRSUX N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A 15 º N/A CAD Icon (for items table)
2MMV9108HXCRTUX N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9108HXCRDUX N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9108HXCRQUX N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9108HXCRSUX N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9108HXCRTUX N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A 15 º N/A CAD Icon (for items table)
2MMVC99108WNDUX N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A 15 º N/A CAD Icon (for items table)
3MMV9108HXCRDUX N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A 25 º N/A CAD Icon (for items table)
3MMV9108HXCRQUX N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A 25 º N/A CAD Icon (for items table)
3MMV9108HXCRSUX N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A 25 º N/A CAD Icon (for items table)
3MMV9108HXCRTUX N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9108HXCRDUX N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9108HXCRQUX N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9108HXCRSUX N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9108HXCRTUX N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A 25 º N/A CAD Icon (for items table)
2MM9108WICRDULFS934 N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A 15 º N/A CAD Icon (for items table)
2MMV9108HXVVSULFS934 N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9108HXVVDUXFS934 N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A 15 º N/A CAD Icon (for items table)
2MV9108WIPRLDUL N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A 15 º N/A CAD Icon (for items table)
2MV9108WIPRLDUM N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A 15 º N/A CAD Icon (for items table)
2MV9108WIPRLSUL N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A 15 º N/A CAD Icon (for items table)
2MV9108WIPRLSUM N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A 15 º N/A CAD Icon (for items table)
3MM9108WICRDULFS637 N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A 25 º N/A CAD Icon (for items table)
3MV9108WICRDUMFS637 N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A 25 º N/A CAD Icon (for items table)
3MV9108WIPRLDUL N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A 25 º N/A CAD Icon (for items table)
3MV9108WIPRLDUM N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A 25 º N/A CAD Icon (for items table)
3MV9108WIPRLDUMFS637 N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A 25 º N/A CAD Icon (for items table)
4301 - 4350 of 13198 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »