Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
4551 - 4600 of 13198 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

3MM208WICRSUL N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A 25 º N/A CAD Icon (for items table)
2MV208WICRSUL N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A 15 º N/A CAD Icon (for items table)
3MV208WICRSUL N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A 25 º N/A CAD Icon (for items table)
2MVC208WICRSUL N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 4750 lbf21100 N N/A 9070 lbf40400 N N/A 15 º N/A CAD Icon (for items table)
3MVC208WICRSUL N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 4550 lbf20200 N N/A 8690 lbf38700 N N/A 25 º N/A CAD Icon (for items table)
2MM208WICRDUL N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A 15 º N/A CAD Icon (for items table)
2MMC208WICRDUL N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 4750 lbf21100 N N/A 9070 lbf40400 N N/A 15 º N/A CAD Icon (for items table)
3MMC208WICRDUL N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 4550 lbf20200 N N/A 8690 lbf38700 N N/A 25 º N/A CAD Icon (for items table)
3MM208WICRDUL N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A 25 º N/A CAD Icon (for items table)
2MV208WICRDUL N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A 15 º N/A CAD Icon (for items table)
3MV208WICRDUL N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A 25 º N/A CAD Icon (for items table)
2MVC208WICRDUL N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 4750 lbf21100 N N/A 9070 lbf40400 N N/A 15 º N/A CAD Icon (for items table)
3MVC208WICRDUL N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 4550 lbf20200 N N/A 8690 lbf38700 N N/A 25 º N/A CAD Icon (for items table)
2MM208WICRTUL N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A 15 º N/A CAD Icon (for items table)
2MMC208WICRTUL N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 4750 lbf21100 N N/A 9070 lbf40400 N N/A 15 º N/A CAD Icon (for items table)
3MMC208WICRTUL N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 4550 lbf20200 N N/A 8690 lbf38700 N N/A 25 º N/A CAD Icon (for items table)
3MM208WICRTUL N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A 25 º N/A CAD Icon (for items table)
2MV208WICRTUL N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A 15 º N/A CAD Icon (for items table)
3MV208WICRTUL N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A 25 º N/A CAD Icon (for items table)
2MVC208WICRTUL N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 4750 lbf21100 N N/A 9070 lbf40400 N N/A 15 º N/A CAD Icon (for items table)
3MVC208WICRTUL N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 4550 lbf20200 N N/A 8690 lbf38700 N N/A 25 º N/A CAD Icon (for items table)
2MM208WICRQUL N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A 15 º N/A CAD Icon (for items table)
2MMC208WICRQUL N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 4750 lbf21100 N N/A 9070 lbf40400 N N/A 15 º N/A CAD Icon (for items table)
3MMC208WICRQUL N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 4550 lbf20200 N N/A 8690 lbf38700 N N/A 25 º N/A CAD Icon (for items table)
3MM208WICRQUL N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A 25 º N/A CAD Icon (for items table)
2MV208WICRQUL N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A 15 º N/A CAD Icon (for items table)
3MV208WICRQUL N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A 25 º N/A CAD Icon (for items table)
2MVC208WICRQUL N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 4750 lbf21100 N N/A 9070 lbf40400 N N/A 15 º N/A CAD Icon (for items table)
3MVC208WICRQUL N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 4550 lbf20200 N N/A 8690 lbf38700 N N/A 25 º N/A CAD Icon (for items table)
3MMC208WICRTUX N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 4550 lbf20200 N N/A 8690 lbf38700 N N/A 25 º N/A CAD Icon (for items table)
3MMC208WICRSUX N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 4550 lbf20200 N N/A 8690 lbf38700 N N/A 25 º N/A CAD Icon (for items table)
3MMC208WICRQUX N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 4550 lbf20200 N N/A 8690 lbf38700 N N/A 25 º N/A CAD Icon (for items table)
3MMC208WICRDUX N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 4550 lbf20200 N N/A 8690 lbf38700 N N/A 25 º N/A CAD Icon (for items table)
3MM208WICRTUX N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A 25 º N/A CAD Icon (for items table)
3MM208WICRSUX N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A 25 º N/A CAD Icon (for items table)
3MM208WICRQUX N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A 25 º N/A CAD Icon (for items table)
3MM208WICRDUX N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A 25 º N/A CAD Icon (for items table)
3MM208WI TUM N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A 25 º N/A CAD Icon (for items table)
3MM208WI SUM N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A 25 º N/A CAD Icon (for items table)
2MM208WICRTULFS637 N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A 15 º N/A CAD Icon (for items table)
2MM208WI SUL N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A 15 º N/A CAD Icon (for items table)
2MM208WI DULFS934 N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A 15 º N/A CAD Icon (for items table)
2MM208WI DUL N/A 40 mm N/A 3.150 in80 mm N/A 0.709 in18 mm N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A 15 º N/A CAD Icon (for items table)
2MM308WICRSUH N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A 15 º N/A CAD Icon (for items table)
2MMC308WICRSUH N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A 15 º N/A CAD Icon (for items table)
3MM308WICRSUH N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A 25 º N/A CAD Icon (for items table)
3MMC308WICRSUH N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A 25 º N/A CAD Icon (for items table)
2MM308WICRDUH N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A 15 º N/A CAD Icon (for items table)
2MMC308WICRDUH N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A 15 º N/A CAD Icon (for items table)
3MM308WICRDUH N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A 25 º N/A CAD Icon (for items table)
4551 - 4600 of 13198 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »