Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
4601 - 4650 of 13198 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

3MMC308WICRDUH N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A 25 º N/A CAD Icon (for items table)
2MM308WICRTUH N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A 15 º N/A CAD Icon (for items table)
2MMC308WICRTUH N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A 15 º N/A CAD Icon (for items table)
3MM308WICRTUH N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A 25 º N/A CAD Icon (for items table)
3MMC308WICRTUH N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A 25 º N/A CAD Icon (for items table)
2MM308WICRQUH N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A 15 º N/A CAD Icon (for items table)
2MMC308WICRQUH N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A 15 º N/A CAD Icon (for items table)
3MM308WICRQUH N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A 25 º N/A CAD Icon (for items table)
3MMC308WICRQUH N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A 25 º N/A CAD Icon (for items table)
2MM308WICRSUM N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A 15 º N/A CAD Icon (for items table)
2MMC308WICRSUM N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A 15 º N/A CAD Icon (for items table)
3MM308WICRSUM N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A 25 º N/A CAD Icon (for items table)
3MMC308WICRSUM N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A 25 º N/A CAD Icon (for items table)
2MM308WICRDUM N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A 15 º N/A CAD Icon (for items table)
2MMC308WICRDUM N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A 15 º N/A CAD Icon (for items table)
3MM308WICRDUM N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A 25 º N/A CAD Icon (for items table)
3MMC308WICRDUM N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A 25 º N/A CAD Icon (for items table)
2MM308WICRTUM N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A 15 º N/A CAD Icon (for items table)
2MMC308WICRTUM N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A 15 º N/A CAD Icon (for items table)
3MM308WICRTUM N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A 25 º N/A CAD Icon (for items table)
3MMC308WICRTUM N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A 25 º N/A CAD Icon (for items table)
2MM308WICRQUM N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A 15 º N/A CAD Icon (for items table)
2MMC308WICRQUM N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A 15 º N/A CAD Icon (for items table)
3MM308WICRQUM N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A 25 º N/A CAD Icon (for items table)
3MMC308WICRQUM N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A 25 º N/A CAD Icon (for items table)
2MM308WICRSUL N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A 15 º N/A CAD Icon (for items table)
2MMC308WICRSUL N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A 15 º N/A CAD Icon (for items table)
3MM308WICRSUL N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A 25 º N/A CAD Icon (for items table)
3MMC308WICRSUL N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A 25 º N/A CAD Icon (for items table)
2MM308WICRDUL N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A 15 º N/A CAD Icon (for items table)
2MMC308WICRDUL N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A 15 º N/A CAD Icon (for items table)
3MM308WICRDUL N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A 25 º N/A CAD Icon (for items table)
3MMC308WICRDUL N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A 25 º N/A CAD Icon (for items table)
2MM308WICRTUL N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A 15 º N/A CAD Icon (for items table)
2MMC308WICRTUL N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A 15 º N/A CAD Icon (for items table)
3MM308WICRTUL N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A 25 º N/A CAD Icon (for items table)
3MMC308WICRTUL N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A 25 º N/A CAD Icon (for items table)
2MM308WICRQUL N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A 15 º N/A CAD Icon (for items table)
2MMC308WICRQUL N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A 15 º N/A CAD Icon (for items table)
3MM308WICRQUL N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A 25 º N/A CAD Icon (for items table)
3MMC308WICRQUL N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A 25 º N/A CAD Icon (for items table)
2MM308WI SUL N/A 40 mm N/A 3.543 in90 mm N/A 0.906 in23 mm N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A 15 º N/A CAD Icon (for items table)
2MMV308WICRDUM N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A 15 º N/A CAD Icon (for items table)
2MM308WICR N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A 15 º N/A CAD Icon (for items table)
2MM9309WICRSUH N/A 45 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 2960 lbf13200 N N/A 3785 lbf16800 N N/A 15 º N/A CAD Icon (for items table)
2MMC9309WICRSUH N/A 45 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 2640 lbf11700 N N/A 3785 lbf16800 N N/A 15 º N/A CAD Icon (for items table)
3MM9309WICRSUH N/A 45 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 2810 lbf12500 N N/A 3560 lbf15900 N N/A 25 º N/A CAD Icon (for items table)
3MMC9309WICRSUH N/A 45 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A 25 º N/A CAD Icon (for items table)
2MV9309WICRSUH N/A 45 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 2960 lbf13200 N N/A 3785 lbf16800 N N/A 15 º N/A CAD Icon (for items table)
2MVC9309WICRSUH N/A 45 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 2640 lbf11700 N N/A 3785 lbf16800 N N/A 15 º N/A CAD Icon (for items table)
4601 - 4650 of 13198 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »