Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
4801 - 4850 of 13198 | Results Per Page | View | Unit of Measure
« 96 97 98 99 100 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

2MMVC9309HXVVSUMFS934 N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 2640 lbf11700 N N/A 3785 lbf16800 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9309HXVVTUHFS934 N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 2640 lbf11700 N N/A 3785 lbf16800 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9309HXVVTULFS934 N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 2640 lbf11700 N N/A 3785 lbf16800 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9309HXVVTUMFS934 N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 2640 lbf11700 N N/A 3785 lbf16800 N N/A 15 º N/A CAD Icon (for items table)
3MM9309WICRQULFS934 N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 2810 lbf12500 N N/A 3560 lbf15900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9309HXVVDUHFS934 N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9309HXVVDULFS934 N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9309HXVVDUMFS934 N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9309HXVVQUHFS934 N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9309HXVVQULFS934 N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9309HXVVQUMFS934 N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9309HXVVSUHFS934 N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9309HXVVSULFS637 N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9309HXVVSUMFS934 N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9309HXVVTUHFS934 N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9309HXVVTULFS934 N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9309HXVVTUMFS934 N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9309HXVVDUHFS934 N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9309HXVVDULFS637 N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9309HXVVDULFS934 N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9309HXVVDUMFS934 N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9309HXVVQUHFS934 N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9309HXVVQULFS934 N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9309HXVVQUMFS934 N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9309HXVVSUHFS934 N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9309HXVVSULFS934 N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9309HXVVSUMFS934 N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9309HXVVTUHFS934 N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9309HXVVTULFS934 N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9309HXVVTUMFS934 N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A 25 º N/A CAD Icon (for items table)
2MMV9109HXCRDUX N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A 15 º N/A CAD Icon (for items table)
2MMV9109HXCRSUX N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A 15 º N/A CAD Icon (for items table)
2MMV9109HXCRTUX N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9109HXCRDUX N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9109HXCRQUX N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9109HXCRSUX N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9109HXCRTUX N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A 15 º N/A CAD Icon (for items table)
2MMVC99109WNDUX N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A 15 º N/A CAD Icon (for items table)
3MMV9109HXCRDUX N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A 25 º N/A CAD Icon (for items table)
3MMV9109HXCRQUX N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A 25 º N/A CAD Icon (for items table)
3MMV9109HXCRSUX N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A 25 º N/A CAD Icon (for items table)
3MMV9109HXCRTUX N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9109HXCRDUX N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9109HXCRQUX N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9109HXCRSUX N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9109HXCRTUX N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A 25 º N/A CAD Icon (for items table)
2MM9109WICRDULFS934 N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A 15 º N/A CAD Icon (for items table)
2MM9109WICRDUMFS637 N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9109HXVVDULFS934 N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A 15 º N/A CAD Icon (for items table)
2MV9109WIPRLDUL N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A 15 º N/A CAD Icon (for items table)
4801 - 4850 of 13198 | Results Per Page | View | Unit of Measure
« 96 97 98 99 100 »