Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
2MM200WI SUL | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 9 mm0.3543 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2900 N660 lbf | Ce - Dynamic Radial Rating (per row) N/A 7100 N1600 lbf | Ball Type N/A STEEL | CAD N/A |
2MM200WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2900 N660 lbf | Ce - Dynamic Radial Rating (per row) N/A 7100 N1600 lbf | Ball Type N/A STEEL | CAD N/A |
2MM200WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2900 N660 lbf | Ce - Dynamic Radial Rating (per row) N/A 7100 N1600 lbf | Ball Type N/A STEEL | CAD N/A |
2MM200WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2900 N660 lbf | Ce - Dynamic Radial Rating (per row) N/A 7100 N1600 lbf | Ball Type N/A STEEL | CAD N/A |
2MM200WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2900 N660 lbf | Ce - Dynamic Radial Rating (per row) N/A 7100 N1600 lbf | Ball Type N/A STEEL | CAD N/A |
2MM200WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2900 N660 lbf | Ce - Dynamic Radial Rating (per row) N/A 7100 N1600 lbf | Ball Type N/A STEEL | CAD N/A |
2MM200WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2900 N660 lbf | Ce - Dynamic Radial Rating (per row) N/A 7100 N1600 lbf | Ball Type N/A STEEL | CAD N/A |
2MM200WICRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 9 mm0.3543 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2900 N660 lbf | Ce - Dynamic Radial Rating (per row) N/A 7100 N1600 lbf | Ball Type N/A STEEL | CAD N/A |
2MM200WICRSUL | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 9 mm0.3543 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2900 N660 lbf | Ce - Dynamic Radial Rating (per row) N/A 7100 N1600 lbf | Ball Type N/A STEEL | CAD N/A |
2MM200WICRSUM | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 9 mm0.3543 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2900 N660 lbf | Ce - Dynamic Radial Rating (per row) N/A 7100 N1600 lbf | Ball Type N/A STEEL | CAD N/A |
2MM200WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 27 mm1.0629 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2900 N660 lbf | Ce - Dynamic Radial Rating (per row) N/A 7100 N1600 lbf | Ball Type N/A STEEL | CAD N/A |
2MM200WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 27 mm1.0629 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2900 N660 lbf | Ce - Dynamic Radial Rating (per row) N/A 7100 N1600 lbf | Ball Type N/A STEEL | CAD N/A |
2MM200WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 27 mm1.0629 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2900 N660 lbf | Ce - Dynamic Radial Rating (per row) N/A 7100 N1600 lbf | Ball Type N/A STEEL | CAD N/A |
2MM201WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3830 N860 lbf | Ce - Dynamic Radial Rating (per row) N/A 8760 N1970 lbf | Ball Type N/A STEEL | CAD N/A |
2MM201WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3830 N860 lbf | Ce - Dynamic Radial Rating (per row) N/A 8760 N1970 lbf | Ball Type N/A STEEL | CAD N/A |
2MM201WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3830 N860 lbf | Ce - Dynamic Radial Rating (per row) N/A 8760 N1970 lbf | Ball Type N/A STEEL | CAD N/A |
2MM201WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3830 N860 lbf | Ce - Dynamic Radial Rating (per row) N/A 8760 N1970 lbf | Ball Type N/A STEEL | CAD N/A |
2MM201WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3830 N860 lbf | Ce - Dynamic Radial Rating (per row) N/A 8760 N1970 lbf | Ball Type N/A STEEL | CAD N/A |
2MM201WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3830 N860 lbf | Ce - Dynamic Radial Rating (per row) N/A 8760 N1970 lbf | Ball Type N/A STEEL | CAD N/A |
2MM201WICRSUH | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 10 mm0.3937 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3830 N860 lbf | Ce - Dynamic Radial Rating (per row) N/A 8760 N1970 lbf | Ball Type N/A STEEL | CAD N/A |
2MM201WICRSUL | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 10 mm0.3937 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3830 N860 lbf | Ce - Dynamic Radial Rating (per row) N/A 8760 N1970 lbf | Ball Type N/A STEEL | CAD N/A |
2MM201WICRSUM | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 10 mm0.3937 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3830 N860 lbf | Ce - Dynamic Radial Rating (per row) N/A 8760 N1970 lbf | Ball Type N/A STEEL | CAD N/A |
2MM201WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 30 mm1.1811 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3830 N860 lbf | Ce - Dynamic Radial Rating (per row) N/A 8760 N1970 lbf | Ball Type N/A STEEL | CAD N/A |
2MM201WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 30 mm1.1811 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3830 N860 lbf | Ce - Dynamic Radial Rating (per row) N/A 8760 N1970 lbf | Ball Type N/A STEEL | CAD N/A |
2MM201WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 30 mm1.1811 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3830 N860 lbf | Ce - Dynamic Radial Rating (per row) N/A 8760 N1970 lbf | Ball Type N/A STEEL | CAD N/A |