Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
2MV9300WICRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1640 N370 lbf | Ce - Dynamic Radial Rating (per row) N/A 3510 N790 lbf | Ball Type N/A STEEL | CAD N/A |
2MVC9300WICRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1460 N330 lbf | Ce - Dynamic Radial Rating (per row) N/A 3510 N790 lbf | Ball Type N/A Ceramic | CAD N/A |
3MV9300WICRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1580 N360 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A STEEL | CAD N/A |
3MVC9300WICRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 N320 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A Ceramic | CAD N/A |
2MM9300WICRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1640 N370 lbf | Ce - Dynamic Radial Rating (per row) N/A 3510 N790 lbf | Ball Type N/A STEEL | CAD N/A |
2MMC9300WICRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1460 N330 lbf | Ce - Dynamic Radial Rating (per row) N/A 3510 N790 lbf | Ball Type N/A Ceramic | CAD N/A |
3MM9300WICRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1580 N360 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A STEEL | CAD N/A |
3MMC9300WICRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 N320 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A Ceramic | CAD N/A |
2MV9300WICRSUM | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1640 N370 lbf | Ce - Dynamic Radial Rating (per row) N/A 3510 N790 lbf | Ball Type N/A STEEL | CAD N/A |
2MVC9300WICRSUM | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1460 N330 lbf | Ce - Dynamic Radial Rating (per row) N/A 3510 N790 lbf | Ball Type N/A Ceramic | CAD N/A |
3MV9300WICRSUM | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1580 N360 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A STEEL | CAD N/A |
3MVC9300WICRSUM | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 N320 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A Ceramic | CAD N/A |
2MM9300WICRSUM | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1640 N370 lbf | Ce - Dynamic Radial Rating (per row) N/A 3510 N790 lbf | Ball Type N/A STEEL | CAD N/A |
2MMC9300WICRSUM | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1460 N330 lbf | Ce - Dynamic Radial Rating (per row) N/A 3510 N790 lbf | Ball Type N/A Ceramic | CAD N/A |
3MM9300WICRSUM | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1580 N360 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A STEEL | CAD N/A |
3MMC9300WICRSUM | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 N320 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A Ceramic | CAD N/A |
2MV9300WICRSUL | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1640 N370 lbf | Ce - Dynamic Radial Rating (per row) N/A 3510 N790 lbf | Ball Type N/A STEEL | CAD N/A |
2MVC9300WICRSUL | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1460 N330 lbf | Ce - Dynamic Radial Rating (per row) N/A 3510 N790 lbf | Ball Type N/A Ceramic | CAD N/A |
3MV9300WICRSUL | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1580 N360 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A STEEL | CAD N/A |
3MVC9300WICRSUL | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 N320 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A Ceramic | CAD N/A |
2MM9300WICRSUL | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1640 N370 lbf | Ce - Dynamic Radial Rating (per row) N/A 3510 N790 lbf | Ball Type N/A STEEL | CAD N/A |
2MMC9300WICRSUL | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1460 N330 lbf | Ce - Dynamic Radial Rating (per row) N/A 3510 N790 lbf | Ball Type N/A Ceramic | CAD N/A |
3MM9300WICRSUL | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1580 N360 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A STEEL | CAD N/A |
3MMC9300WICRSUL | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 N320 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A Ceramic | CAD N/A |
2MV9301WICRSUH | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1840 N410 lbf | Ce - Dynamic Radial Rating (per row) N/A 3690 N830 lbf | Ball Type N/A STEEL | CAD N/A |