Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
3MV9300WICRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1580 N360 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A STEEL | CAD N/A |
3MVC9300WICRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 N320 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A Ceramic | CAD N/A |
3MM9300WICRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1580 N360 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A STEEL | CAD N/A |
3MMC9300WICRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 N320 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A Ceramic | CAD N/A |
3MV9300WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1580 N360 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A STEEL | CAD N/A |
3MVC9300WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 N320 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A Ceramic | CAD N/A |
3MM9300WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1580 N360 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A STEEL | CAD N/A |
3MMC9300WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 N320 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A Ceramic | CAD N/A |
3MV9300WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1580 N360 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A STEEL | CAD N/A |
3MVC9300WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 N320 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A Ceramic | CAD N/A |
3MM9300WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1580 N360 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A STEEL | CAD N/A |
3MMC9300WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 N320 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A Ceramic | CAD N/A |
3MV9300WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1580 N360 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A STEEL | CAD N/A |
3MVC9300WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 N320 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A Ceramic | CAD N/A |
3MM9300WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1580 N360 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A STEEL | CAD N/A |
3MMC9300WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 N320 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A Ceramic | CAD N/A |
3MV9300WICRSUM | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1580 N360 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A STEEL | CAD N/A |
3MVC9300WICRSUM | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 N320 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A Ceramic | CAD N/A |
3MM9300WICRSUM | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1580 N360 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A STEEL | CAD N/A |
3MMC9300WICRSUM | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 N320 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A Ceramic | CAD N/A |
3MV9300WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1580 N360 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A STEEL | CAD N/A |
3MVC9300WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 N320 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A Ceramic | CAD N/A |
3MM9300WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1580 N360 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A STEEL | CAD N/A |
3MMC9300WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 N320 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A Ceramic | CAD N/A |
3MV9300WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1580 N360 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A STEEL | CAD N/A |