Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
2MM9104WICRSUH | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 42 mm1.6535 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6010 N1350 lbf | Ce - Dynamic Radial Rating (per row) N/A 11600 N2610 lbf | Ball Type N/A STEEL | CAD N/A |
2MMC9104WICRSUH | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 42 mm1.6535 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5350 N1200 lbf | Ce - Dynamic Radial Rating (per row) N/A 11600 N2610 lbf | Ball Type N/A Ceramic | CAD N/A |
2MM9105WICRSUH | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7400 N1660 lbf | Ce - Dynamic Radial Rating (per row) N/A 12900 N2910 lbf | Ball Type N/A STEEL | CAD N/A |
2MMC9105WICRSUH | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6590 N1480 lbf | Ce - Dynamic Radial Rating (per row) N/A 12900 N2910 lbf | Ball Type N/A Ceramic | CAD N/A |
2MM9106WICRSUH | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10300 N2310 lbf | Ce - Dynamic Radial Rating (per row) N/A 16800 N3770 lbf | Ball Type N/A STEEL | CAD N/A |
2MMC9106WICRSUH | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9167 N2050 lbf | Ce - Dynamic Radial Rating (per row) N/A 16800 N3770 lbf | Ball Type N/A Ceramic | CAD N/A |
2MM9107WICRSUH | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13700 N3070 lbf | Ce - Dynamic Radial Rating (per row) N/A 21200 N4760 lbf | Ball Type N/A STEEL | CAD N/A |
2MMC9107WICRSUH | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 12190 N2730 lbf | Ce - Dynamic Radial Rating (per row) N/A 21200 N4760 lbf | Ball Type N/A Ceramic | CAD N/A |
2MM9108WICRSUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 14900 N3360 lbf | Ce - Dynamic Radial Rating (per row) N/A 21900 N4920 lbf | Ball Type N/A STEEL | CAD N/A |
2MMC9108WICRSUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13260 N2990 lbf | Ce - Dynamic Radial Rating (per row) N/A 21900 N4920 lbf | Ball Type N/A Ceramic | CAD N/A |
2MM9109WICRSUH | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 19300 N4330 lbf | Ce - Dynamic Radial Rating (per row) N/A 27000 N6080 lbf | Ball Type N/A STEEL | CAD N/A |
2MMC9109WICRSUH | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 17180 N3850 lbf | Ce - Dynamic Radial Rating (per row) N/A 27000 N6080 lbf | Ball Type N/A Ceramic | CAD N/A |
2MM9110WICRSUH | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20800 N4670 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Ball Type N/A STEEL | CAD N/A |
2MMC9110WICRSUH | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18510 N4160 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Ball Type N/A Ceramic | CAD N/A |
2MM9111WICRSUH | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28600 N6420 lbf | Ce - Dynamic Radial Rating (per row) N/A 37800 N8500 lbf | Ball Type N/A STEEL | CAD N/A |
2MMC9111WICRSUH | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25400 N5720 lbf | Ce - Dynamic Radial Rating (per row) N/A 37800 N8500 lbf | Ball Type N/A Ceramic | CAD N/A |
2MM9112WICRSUH | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 30500 N6860 lbf | Ce - Dynamic Radial Rating (per row) N/A 38800 N8730 lbf | Ball Type N/A STEEL | CAD N/A |
2MMC9112WICRSUH | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 27200 N6110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38800 N8730 lbf | Ball Type N/A Ceramic | CAD N/A |
2MM9113WICRSUH | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32600 N7330 lbf | Ce - Dynamic Radial Rating (per row) N/A 39800 N8950 lbf | Ball Type N/A STEEL | CAD N/A |
2MMC9113WICRSUH | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29000 N6530 lbf | Ce - Dynamic Radial Rating (per row) N/A 39800 N8950 lbf | Ball Type N/A Ceramic | CAD N/A |
2MM9114WICRSUH | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 40700 N9150 lbf | Ce - Dynamic Radial Rating (per row) N/A 50300 N11300 lbf | Ball Type N/A STEEL | CAD N/A |
2MMC9114WICRSUH | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 36220 N8144 lbf | Ce - Dynamic Radial Rating (per row) N/A 50300 N11300 lbf | Ball Type N/A Ceramic | CAD N/A |
2MM9115WICRSUH | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 43500 N9790 lbf | Ce - Dynamic Radial Rating (per row) N/A 51600 N11600 lbf | Ball Type N/A STEEL | CAD N/A |
2MMC9115WICRSUH | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 38710 N8710 lbf | Ce - Dynamic Radial Rating (per row) N/A 51600 N11600 lbf | Ball Type N/A Ceramic | CAD N/A |
2MM9116WICRSUH | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 55200 N12400 lbf | Ce - Dynamic Radial Rating (per row) N/A 64900 N14600 lbf | Ball Type N/A STEEL | CAD N/A |