Part Number |
Pilot-Bore Diameter |
Maximum Bore Size - Standard Keyway |
Max. RPM |
Color |
Continuous Torque |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
QF10260 Assembly W/White | Pilot-Bore Diameter N/A 2 1/2 | Maximum Bore Size - Standard Keyway N/A 280 mm11 in | Max. RPM N/A 1800 rpm | Color N/A White | Continuous Torque N/A 44736 N·m395913 in·lb |
CAD
N/A ![]() |
QF10260 Assembly W/Blue | Pilot-Bore Diameter N/A 2 1/2 | Maximum Bore Size - Standard Keyway N/A 280 mm11 in | Max. RPM N/A 1800 rpm | Color N/A Blue | Continuous Torque N/A 44736 N·m395913 in·lb |
CAD
N/A ![]() |
QF10260 Assembly W/Red | Pilot-Bore Diameter N/A 2 1/2 | Maximum Bore Size - Standard Keyway N/A 280 mm11 in | Max. RPM N/A 1800 rpm | Color N/A Red | Continuous Torque N/A 23748 N·m210173 in·lb |
CAD
N/A ![]() |
QF3150 Assembly W/White | Pilot-Bore Diameter N/A 2 1/2 | Maximum Bore Size - Standard Keyway N/A 205 mm8 in | Max. RPM N/A 2000 rpm | Color N/A White | Continuous Torque N/A 22401 N·m198252 in·lb |
CAD
N/A ![]() |
QF3150 Assembly W/Blue | Pilot-Bore Diameter N/A 2 1/2 | Maximum Bore Size - Standard Keyway N/A 205 mm8 in | Max. RPM N/A 2000 rpm | Color N/A Blue | Continuous Torque N/A 22401 N·m198252 in·lb |
CAD
N/A ![]() |
QF1890 Assembly W/White | Pilot-Bore Diameter N/A 2 1/2 | Maximum Bore Size - Standard Keyway N/A 175 mm6 1/2 in | Max. RPM N/A 2400 rpm | Color N/A White | Continuous Torque N/A 20409 N·m180693 in·lb |
CAD
N/A ![]() |
QF1890 Assembly W/Blue | Pilot-Bore Diameter N/A 2 1/2 | Maximum Bore Size - Standard Keyway N/A 175 mm6 1/2 in | Max. RPM N/A 2400 rpm | Color N/A Blue | Continuous Torque N/A 20409 N·m180693 in·lb |
CAD
N/A ![]() |
QF1000 Assembly W/White | Pilot-Bore Diameter N/A 1 7/8 | Maximum Bore Size - Standard Keyway N/A 140 mm5 1/2 in | Max. RPM N/A 3000 rpm | Color N/A White | Continuous Torque N/A 18418 N·m162997 in·lb |
CAD
N/A ![]() |
QF1000 Assembly W/Blue | Pilot-Bore Diameter N/A 1 7/8 | Maximum Bore Size - Standard Keyway N/A 140 mm5 1/2 in | Max. RPM N/A 3000 rpm | Color N/A Blue | Continuous Torque N/A 18418 N·m162997 in·lb |
CAD
N/A ![]() |
QF500 Assembly W/White | Pilot-Bore Diameter N/A 1 7/8 | Maximum Bore Size - Standard Keyway N/A 115 mm4 1/2 in | Max. RPM N/A 3400 rpm | Color N/A White | Continuous Torque N/A 13051 N·m115497 in·lb |
CAD
N/A ![]() |
QF500 Assembly W/Blue | Pilot-Bore Diameter N/A 1 7/8 | Maximum Bore Size - Standard Keyway N/A 115 mm4 1/2 in | Max. RPM N/A 3400 rpm | Color N/A Blue | Continuous Torque N/A 13051 N·m115497 in·lb |
CAD
N/A ![]() |
QF3150 Assembly W/Red | Pilot-Bore Diameter N/A 2 1/2 | Maximum Bore Size - Standard Keyway N/A 205 mm8 in | Max. RPM N/A 2000 rpm | Color N/A Red | Continuous Torque N/A 11880 N·m105135 in·lb |
CAD
N/A ![]() |
QF1890 Assembly W/Red | Pilot-Bore Diameter N/A 2 1/2 | Maximum Bore Size - Standard Keyway N/A 175 mm6 1/2 in | Max. RPM N/A 2400 rpm | Color N/A Red | Continuous Torque N/A 10740 N·m95061 in·lb |
CAD
N/A ![]() |
QF1000 Assembly W/Red | Pilot-Bore Diameter N/A 1 7/8 | Maximum Bore Size - Standard Keyway N/A 140 mm5 1/2 in | Max. RPM N/A 3000 rpm | Color N/A Red | Continuous Torque N/A 9601 N·m84966 in·lb |
CAD
N/A ![]() |
QF250 Assembly W/White | Pilot-Bore Diameter N/A 1 1/2 | Maximum Bore Size - Standard Keyway N/A 105 mm4 1/8 in | Max. RPM N/A 3800 rpm | Color N/A White | Continuous Torque N/A 6975 N·m61726 in·lb |
CAD
N/A ![]() |
QF250 Assembly W/Blue | Pilot-Bore Diameter N/A 1 1/2 | Maximum Bore Size - Standard Keyway N/A 105 mm4 1/8 in | Max. RPM N/A 3800 rpm | Color N/A Blue | Continuous Torque N/A 6975 N·m61726 in·lb |
CAD
N/A ![]() |
QF500 Assembly W/Red | Pilot-Bore Diameter N/A 1 7/8 | Maximum Bore Size - Standard Keyway N/A 115 mm4 1/2 in | Max. RPM N/A 3400 rpm | Color N/A Red | Continuous Torque N/A 6790 N·m60091 in·lb |
CAD
N/A ![]() |
QF175 Assembly W/White | Pilot-Bore Diameter N/A 1 | Maximum Bore Size - Standard Keyway N/A 95 mm3 7/8 in | Max. RPM N/A 4200 rpm | Color N/A White | Continuous Torque N/A 5325 N·m47123 in·lb |
CAD
N/A ![]() |
QF175 Assembly W/Blue | Pilot-Bore Diameter N/A 1 | Maximum Bore Size - Standard Keyway N/A 95 mm3 7/8 in | Max. RPM N/A 4200 rpm | Color N/A Blue | Continuous Torque N/A 5325 N·m47123 in·lb |
CAD
N/A ![]() |
QF250 Assembly W/Red | Pilot-Bore Diameter N/A 1 1/2 | Maximum Bore Size - Standard Keyway N/A 105 mm4 1/8 in | Max. RPM N/A 3800 rpm | Color N/A Red | Continuous Torque N/A 3513 N·m31091 in·lb |
CAD
N/A ![]() |
QF100 Assembly W/White | Pilot-Bore Diameter N/A 15/16 | Maximum Bore Size - Standard Keyway N/A 75 mm3 in | Max. RPM N/A 4800 rpm | Color N/A White | Continuous Torque N/A 3177 N·m28115 in·lb |
CAD
N/A ![]() |
QF100 BAssembly W/lue | Pilot-Bore Diameter N/A 15/16 | Maximum Bore Size - Standard Keyway N/A 75 mm3 in | Max. RPM N/A 4800 rpm | Color N/A Blue | Continuous Torque N/A 3177 N·m28115 in·lb |
CAD
N/A ![]() |
QF175 Assembly W/Red | Pilot-Bore Diameter N/A 1 | Maximum Bore Size - Standard Keyway N/A 95 mm3 7/8 in | Max. RPM N/A 4200 rpm | Color N/A Red | Continuous Torque N/A 2780 N·m24602 in·lb |
CAD
N/A ![]() |
QF100 Assembly W/Red | Pilot-Bore Diameter N/A 15/16 | Maximum Bore Size - Standard Keyway N/A 75 mm3 in | Max. RPM N/A 4800 rpm | Color N/A Red | Continuous Torque N/A 1602 N·m14178 in·lb |
CAD
N/A ![]() |
QF50 Assembly W/White | Pilot-Bore Diameter N/A 23/32 | Maximum Bore Size - Standard Keyway N/A 60 mm2 3/8 in | Max. RPM N/A 6000 rpm | Color N/A White | Continuous Torque N/A 1582 N·m14002 in·lb |
CAD
N/A ![]() |