Batch CAD Cart (0)
  • Cart is empty
26 - 36 of 36 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Insert Color

Part Number

Pilot-Bore Diameter

Maximum Bore Size - Standard Keyway

Max. RPM

Color

Continuous Torque

CAD

Sort by
N/A 2 1/2 N/A 205 mm8 in N/A 2000 rpm N/A Red N/A 11880 N·m105135 in·lb N/A CAD
N/A 2 1/2 N/A 205 mm8 in N/A 2000 rpm N/A White N/A 22401 N·m198252 in·lb N/A CAD
N/A N/A 25 mm1 1/4 in N/A 12000 rpm N/A Blue N/A 93 N·m819 in·lb N/A CAD
N/A N/A 25 mm1 1/4 in N/A 12000 rpm N/A Red N/A 43 N·m377 in·lb N/A CAD
N/A N/A 25 mm1 1/4 in N/A 12000 rpm N/A White N/A 93 N·m819 in·lb N/A CAD
N/A 23/32 N/A 60 mm2 3/8 in N/A 6000 rpm N/A Blue N/A 1582 N·m14002 in·lb N/A CAD
N/A 23/32 N/A 60 mm2 3/8 in N/A 6000 rpm N/A Red N/A 798 N·m7066 in·lb N/A CAD
N/A 23/32 N/A 60 mm2 3/8 in N/A 6000 rpm N/A White N/A 1582 N·m14002 in·lb N/A CAD
N/A 1 7/8 N/A 115 mm4 1/2 in N/A 3400 rpm N/A Blue N/A 13051 N·m115497 in·lb N/A CAD
N/A 1 7/8 N/A 115 mm4 1/2 in N/A 3400 rpm N/A Red N/A 6790 N·m60091 in·lb N/A CAD
N/A 1 7/8 N/A 115 mm4 1/2 in N/A 3400 rpm N/A White N/A 13051 N·m115497 in·lb N/A CAD
26 - 36 of 36 | Results Per Page | View | Unit of Measure
1 2