Part Number |
Pilot-Bore Diameter |
Maximum Bore Size - Standard Keyway |
Max. RPM |
Color |
Continuous Torque |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
QF1000 Assembly W/VSP&Blue | Pilot-Bore Diameter N/A 1 7/8 | Maximum Bore Size - Standard Keyway N/A 140 mm5 1/2 in | Max. RPM N/A 3000 rpm | Color N/A Blue | Continuous Torque N/A 23022 N·m203746 in·lb |
CAD
N/A ![]() |
QF1000 Assembly W/VSP&White | Pilot-Bore Diameter N/A 1 7/8 | Maximum Bore Size - Standard Keyway N/A 140 mm5 1/2 in | Max. RPM N/A 3000 rpm | Color N/A White | Continuous Torque N/A 23022 N·m203746 in·lb |
CAD
N/A ![]() |
QF1000 Assembly W/VSP&Black | Pilot-Bore Diameter N/A 1 7/8 | Maximum Bore Size - Standard Keyway N/A 140 mm5 1/2 in | Max. RPM N/A 3000 rpm | Color N/A Black | Continuous Torque N/A 35081 N·m310466 in·lb |
CAD
N/A ![]() |
QF500 Assembly W/VSP&Red | Pilot-Bore Diameter N/A 1 7/8 | Maximum Bore Size - Standard Keyway N/A 115 mm4 1/2 in | Max. RPM N/A 3400 rpm | Color N/A Red | Continuous Torque N/A 8487 N·m75114 in·lb |
CAD
N/A ![]() |
QF500 Assembly W/VSP&Blue | Pilot-Bore Diameter N/A 1 7/8 | Maximum Bore Size - Standard Keyway N/A 115 mm4 1/2 in | Max. RPM N/A 3400 rpm | Color N/A Blue | Continuous Torque N/A 16313 N·m144372 in·lb |
CAD
N/A ![]() |
QF500 Assembly W/VSP&White | Pilot-Bore Diameter N/A 1 7/8 | Maximum Bore Size - Standard Keyway N/A 115 mm4 1/2 in | Max. RPM N/A 3400 rpm | Color N/A White | Continuous Torque N/A 16313 N·m144372 in·lb |
CAD
N/A ![]() |
QF500 Assembly W/VSP&Black | Pilot-Bore Diameter N/A 1 7/8 | Maximum Bore Size - Standard Keyway N/A 115 mm4 1/2 in | Max. RPM N/A 3400 rpm | Color N/A Black | Continuous Torque N/A 24794 N·m219429 in·lb |
CAD
N/A ![]() |
QF250 Assembly W/VSP&Red | Pilot-Bore Diameter N/A 1 1/2 | Maximum Bore Size - Standard Keyway N/A 105 mm4 1/8 in | Max. RPM N/A 3800 rpm | Color N/A Red | Continuous Torque N/A 4391 N·m38864 in·lb |
CAD
N/A ![]() |
QF250 Assembly W/VSP&Blue | Pilot-Bore Diameter N/A 1 1/2 | Maximum Bore Size - Standard Keyway N/A 105 mm4 1/8 in | Max. RPM N/A 3800 rpm | Color N/A Blue | Continuous Torque N/A 8718 N·m77158 in·lb |
CAD
N/A ![]() |
QF250 Assembly W/VSP&White | Pilot-Bore Diameter N/A 1 1/2 | Maximum Bore Size - Standard Keyway N/A 105 mm4 1/8 in | Max. RPM N/A 3800 rpm | Color N/A White | Continuous Torque N/A 8718 N·m77158 in·lb |
CAD
N/A ![]() |
QF250 Assembly W/VSP&Black | Pilot-Bore Diameter N/A 1 1/2 | Maximum Bore Size - Standard Keyway N/A 105 mm4 1/8 in | Max. RPM N/A 3800 rpm | Color N/A Black | Continuous Torque N/A 13438 N·m118930 in·lb |
CAD
N/A ![]() |
QF175 Assembly W/VSP&Red | Pilot-Bore Diameter N/A 1 | Maximum Bore Size - Standard Keyway N/A 95 mm3 7/8 in | Max. RPM N/A 4200 rpm | Color N/A Red | Continuous Torque N/A 3475 N·m30753 in·lb |
CAD
N/A ![]() |
QF175 Assembly W/VSP&Blue | Pilot-Bore Diameter N/A 1 | Maximum Bore Size - Standard Keyway N/A 95 mm3 7/8 in | Max. RPM N/A 4200 rpm | Color N/A Blue | Continuous Torque N/A 6656 N·m58903 in·lb |
CAD
N/A ![]() |
QF175 Assembly W/VSP&White | Pilot-Bore Diameter N/A 1 | Maximum Bore Size - Standard Keyway N/A 95 mm3 7/8 in | Max. RPM N/A 4200 rpm | Color N/A White | Continuous Torque N/A 6656 N·m58903 in·lb |
CAD
N/A ![]() |
QF175 Assembly W/VSP&Black | Pilot-Bore Diameter N/A 1 | Maximum Bore Size - Standard Keyway N/A 95 mm3 7/8 in | Max. RPM N/A 4200 rpm | Color N/A Black | Continuous Torque N/A 9973 N·m88257 in·lb |
CAD
N/A ![]() |
QF100 Assembly W/VSP&Red | Pilot-Bore Diameter N/A 15/16 | Maximum Bore Size - Standard Keyway N/A 75 mm3 in | Max. RPM N/A 4800 rpm | Color N/A Red | Continuous Torque N/A 2003 N·m17723 in·lb |
CAD
N/A ![]() |
QF100 Assembly W/VSP&Blue | Pilot-Bore Diameter N/A 15/16 | Maximum Bore Size - Standard Keyway N/A 75 mm3 in | Max. RPM N/A 4800 rpm | Color N/A Blue | Continuous Torque N/A 3971 N·m35144 in·lb |
CAD
N/A ![]() |
QF100 Assembly W/VSP&White | Pilot-Bore Diameter N/A 15/16 | Maximum Bore Size - Standard Keyway N/A 75 mm3 in | Max. RPM N/A 4800 rpm | Color N/A White | Continuous Torque N/A 3971 N·m35144 in·lb |
CAD
N/A ![]() |
QF100 Assembly W/VSP&Black | Pilot-Bore Diameter N/A 15/16 | Maximum Bore Size - Standard Keyway N/A 75 mm3 in | Max. RPM N/A 4800 rpm | Color N/A Black | Continuous Torque N/A 6061 N·m53642 in·lb |
CAD
N/A ![]() |
QF50 Assembly W/VSP&Red | Pilot-Bore Diameter N/A 23/32 | Maximum Bore Size - Standard Keyway N/A 60 mm2 3/8 in | Max. RPM N/A 6000 rpm | Color N/A Red | Continuous Torque N/A 998 N·m8833 in·lb |
CAD
N/A ![]() |
QF50 Assembly W/VSP&Blue | Pilot-Bore Diameter N/A 23/32 | Maximum Bore Size - Standard Keyway N/A 60 mm2 3/8 in | Max. RPM N/A 6000 rpm | Color N/A Blue | Continuous Torque N/A 1978 N·m17502 in·lb |
CAD
N/A ![]() |
QF50 Assembly W/VSP&White | Pilot-Bore Diameter N/A 23/32 | Maximum Bore Size - Standard Keyway N/A 60 mm2 3/8 in | Max. RPM N/A 6000 rpm | Color N/A White | Continuous Torque N/A 1978 N·m17502 in·lb |
CAD
N/A ![]() |
QF50 Assembly W/VSP&Black | Pilot-Bore Diameter N/A 23/32 | Maximum Bore Size - Standard Keyway N/A 60 mm2 3/8 in | Max. RPM N/A 6000 rpm | Color N/A Black | Continuous Torque N/A 2992 N·m26479 in·lb |
CAD
N/A ![]() |
QF25 Assembly W/VSP&Red | Pilot-Bore Diameter N/A 5/8 | Maximum Bore Size - Standard Keyway N/A 50 mm2 1/8 in | Max. RPM N/A 7000 rpm | Color N/A Red | Continuous Torque N/A 484 N·m4283 in·lb |
CAD
N/A ![]() |
QF25 Assembly W/VSP&Blue | Pilot-Bore Diameter N/A 5/8 | Maximum Bore Size - Standard Keyway N/A 50 mm2 1/8 in | Max. RPM N/A 7000 rpm | Color N/A Blue | Continuous Torque N/A 913 N·m8077 in·lb |
CAD
N/A ![]() |