Part Number |
Pilot-Bore Diameter |
Maximum Bore Size - Standard Keyway |
Max. RPM |
Color |
Continuous Torque |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
QF22480 Assembly W/VSP&White | Pilot-Bore Diameter N/A 6 | Maximum Bore Size - Standard Keyway N/A 405 mm16 in | Max. RPM N/A 850 rpm | Color N/A White | Continuous Torque N/A 300974 N·m2663919 in·lb |
CAD
N/A ![]() |
QF30000 Assembly W/VSP&Red | Pilot-Bore Diameter N/A 10 | Maximum Bore Size - Standard Keyway N/A 505 mm20 in | Max. RPM N/A 700 rpm | Color N/A Red | Continuous Torque N/A 318537 N·m2819368 in·lb |
CAD
N/A ![]() |
QF22480 Assembly W/VSP&Black | Pilot-Bore Diameter N/A 6 | Maximum Bore Size - Standard Keyway N/A 405 mm16 in | Max. RPM N/A 850 rpm | Color N/A Black | Continuous Torque N/A 444918 N·m3937967 in·lb |
CAD
N/A ![]() |
QF30000 Assembly W/VSP&Blue | Pilot-Bore Diameter N/A 10 | Maximum Bore Size - Standard Keyway N/A 505 mm20 in | Max. RPM N/A 700 rpm | Color N/A Blue | Continuous Torque N/A 610529 N·m5403788 in·lb |
CAD
N/A ![]() |
QF30000 Assembly W/VSP&White | Pilot-Bore Diameter N/A 10 | Maximum Bore Size - Standard Keyway N/A 505 mm20 in | Max. RPM N/A 700 rpm | Color N/A White | Continuous Torque N/A 610529 N·m5403788 in·lb |
CAD
N/A ![]() |
QF30000 Assembly W/VSP&Black | Pilot-Bore Diameter N/A 10 | Maximum Bore Size - Standard Keyway N/A 505 mm20 in | Max. RPM N/A 700 rpm | Color N/A Black | Continuous Torque N/A 902520 N·m7988209 in·lb |
CAD
N/A ![]() |