Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
51 - 56 of 56 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Insert Color

Part Number

Pilot-Bore Diameter

Maximum Bore Size - Standard Keyway

Max. RPM

Color

Continuous Torque

CAD

QF22480 Assembly W/VSP&White N/A 6 N/A 405 mm16 in N/A 850 rpm N/A White N/A 300974 N·m2663919 in·lb N/A CAD Icon (for items table)
QF22480 Assembly W/VSP&Black N/A 6 N/A 405 mm16 in N/A 850 rpm N/A Black N/A 444918 N·m3937967 in·lb N/A CAD Icon (for items table)
QF30000 Assembly W/VSP&Red N/A 10 N/A 505 mm20 in N/A 700 rpm N/A Red N/A 318537 N·m2819368 in·lb N/A CAD Icon (for items table)
QF30000 Assembly W/VSP&Blue N/A 10 N/A 505 mm20 in N/A 700 rpm N/A Blue N/A 610529 N·m5403788 in·lb N/A CAD Icon (for items table)
QF30000 Assembly W/VSP&White N/A 10 N/A 505 mm20 in N/A 700 rpm N/A White N/A 610529 N·m5403788 in·lb N/A CAD Icon (for items table)
QF30000 Assembly W/VSP&Black N/A 10 N/A 505 mm20 in N/A 700 rpm N/A Black N/A 902520 N·m7988209 in·lb N/A CAD Icon (for items table)
51 - 56 of 56 | Results Per Page | View | Unit of Measure
1 2