Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
QUICK FLEX single ended spacer couplings consist of one standard coupling hub, one flanged spacer hub, one spacer body, one insert, and one cover with included hardware.
51 - 100 of 131 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

CAD

88345005377 N/A QF50SPHUBXPB N/A 23/32 in N/A 50 N/A NKW in N/A
88345095957 N/A QF50LSPHUBXPB N/A 23/32 in N/A 50 N/A 3/16X3/32 in N/A
88345046003 N/A QF100SPHUBX2-1/2U N/A 2 1/2 in N/A 100 N/A 5/8X5/16 in N/A
88345049966 N/A QF100SPHUBX2-1/8U N/A 2-1/8 in N/A 100 N/A 1/2X1/4 in N/A
88345046257 N/A QF100SPHUBX2-3/8 N/A 2-3/8 in N/A 100 N/A 5/8X5/16 in N/A
88345043385 N/A QF100SPHUBX2-3/8U N/A 2-3/8 in N/A 100 N/A 5/8X5/16 in N/A
88345050101 N/A QF100SPHUBX2-5/8 N/A 2-5/8 in N/A 100 N/A 5/8X5/16 in N/A
88345095553 N/A QF100SPHUBX2-7/8 N/A 2-7/8 in N/A 100 N/A 3/4X3/8 in N/A
88345042862 N/A QF100SPHUBX2-15/16 N/A 2-15/16 in N/A 100 N/A 3/4X3/8 in N/A
88345046261 N/A QF100SPHUBXPB N/A 15/16 in N/A 100 N/A NKW in N/A
88345095958 N/A QF100LSPHUBXPB N/A 15/16 in N/A 100 N/A 1/4x1/8 in N/A
88345042956 N/A QF175SPHUBX3 N/A 3 in N/A 175 N/A 3/4X3/8 in N/A
88345043788 N/A QF175SPHUBX3U N/A 3 in N/A 175 N/A 3/4X3/8 in N/A
88345043776 N/A QF175SPHUBX2-1/2 N/A 2-1/2 in N/A 175 N/A 5/8X5/16 in N/A
88345043780 N/A QF175SPHUBX3-1/2 N/A 3-1/2 in N/A 175 N/A 7/8X7/16 in N/A
88345043789 N/A QF175SPHUBX4-1/2 N/A 4-1/2 in N/A 175 N/A 1x1/2 in N/A
88345095577 N/A QF175SPHUBX2-3/4 N/A 2-3/4 in N/A 175 N/A 5/8X5/16 in N/A
88345043781 N/A QF175SPHUBX3-1/4 N/A 3-1/4 in N/A 175 N/A 3/4X3/8 in N/A
88345095578 N/A QF175SPHUBX3-3/4 N/A 3-3/4 in N/A 175 N/A 7/8X7/16 in N/A
88345043774 N/A QF175SPHUBX1-1/8 N/A 1-1/8 in N/A 175 N/A 1/4x1/8 in N/A
88345043775 N/A QF175SPHUBX1-7/8 N/A 1-7/8 in N/A 175 N/A 1/2X1/4 in N/A
88345043777 N/A QF175SPHUBX2-1/8 N/A 2-1/8 in N/A 175 N/A 1/2X1/4 in N/A
88345042949 N/A QF175SPHUBX2-3/8 N/A 2-3/8 in N/A 175 N/A 5/8X5/16 in N/A
88345043778 N/A QF175SPHUBX2-5/8U N/A 2-5/8 in N/A 175 N/A 5/8X5/16 in N/A
88345043779 N/A QF175SPHUBX2-7/8 N/A 2-7/8 in N/A 175 N/A 3/4X3/8 in N/A
88345096115 N/A QF175SPHUBX3-3/8 N/A 3-3/8 in N/A 175 N/A 7/8X7/16 in N/A
88345043782 N/A QF175SPHUBX3-3/8U N/A 3-3/8 in N/A 175 N/A 7/8X7/16 in N/A
88345043783 N/A QF175SPHUBX3-5/8 N/A 3-5/8 in N/A 175 N/A 7/8X7/16 in N/A
88345043785 N/A QF175SPHUBX3-5/8U N/A 3-5/8 in N/A 175 N/A 7/8X7/16 in N/A
88345043787 N/A QF175SPHUBX3-7/8 N/A 3-7/8 in N/A 175 N/A 1x1/2 in N/A
88345043786 N/A QF175SPHUBX3-7/16 N/A 3-7/16 in N/A 175 N/A 7/8X7/16 in N/A
88345043784 N/A QF175SPHUBX3-5/8E N/A 3-5/8 in N/A 175 N/A 7/8X7/16 in N/A
88345045507 N/A QF175SPHUBXPB N/A 1 in N/A 175 N/A NKW in N/A
88345095962 N/A QF175LSPHUBXPB N/A 1 in N/A 175 N/A 1/4x1/8 in N/A
88345045602 N/A QF175SPHUB2-3/8 N/A 2 3/8 in N/A 175 N/A 5/8X5/16 in N/A
88345043806 N/A QF250SPHUBX3.325 N/A 3.325 in N/A 250 N/A 7/8X7/16 in N/A
88345043810 N/A QF250SPHUBX4 N/A 4 in N/A 250 N/A 1x1/2 in N/A
88345043807 N/A QF250SPHUBX3-3/4U N/A 3-3/4 in N/A 250 N/A 7/8X7/16 in N/A
88345043811 N/A QF250SPHUBX4-1/4 N/A 4-1/4 in N/A 250 N/A 1x1/2 in N/A
88345043805 N/A QF250SPHUBX2-7/8 N/A 2-7/8 in N/A 250 N/A 3/4X3/8 in N/A
88345043808 N/A QF250SPHUBX3-3/8 N/A 3-3/8 in N/A 250 N/A 7/8X7/16 in N/A
88345047619 N/A QF250SPHUBX3-3/8U N/A 3-3/8 in N/A 250 N/A 7/8X7/16 in N/A
88345047620 N/A QF250SPHUBX3-5/8U N/A 3-5/8 in N/A 250 N/A 7/8X7/16 in N/A
88345043809 N/A QF250SPHUBX3-7/8 N/A 3-7/8 in N/A 250 N/A 1x1/2 in N/A
88345043812 N/A QF250SPHUBX4-1/8 N/A 4-1/8 in N/A 250 N/A 1x1/2 in N/A
88345043813 N/A QF250SPHUBX4-1/8U N/A 4-1/8 in N/A 250 N/A 1x1/2 in N/A
88345045508 N/A QF250SPHUBXPB N/A 1 1/2 in N/A 250 N/A NKW in N/A
88345095959 N/A QF250LSPHUBXPB N/A 1 1/2 in N/A 250 N/A 3/8x3/16 in N/A
88345043846 N/A QF500SPHUBX3 N/A 3 in N/A 500 N/A 3/4X3/8 in N/A
88345095305 N/A QF500SPHUBX3U N/A 3 in N/A 500 N/A 3/4X3/8 in N/A
51 - 100 of 131 | Results Per Page | View | Unit of Measure
1 2 3