Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX single ended spacer couplings consist of one standard coupling hub, one flanged spacer hub, one spacer body, one insert, and one cover with included hardware.
1 - 25 of 48 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

CAD

Sort by
N/A QF15SPHUBX24MM N/A 24.00 mm N/A 15 N/A 8x3.3 N/A
N/A QF25SPHUBX24MM N/A 24.00 mm N/A 25 N/A 10x3.3 N/A
N/A QF15SPHUBX25MM N/A 25.00 mm N/A 15 N/A 8x3.3 N/A
N/A QF50SPHUBX25MM N/A 25.00 mm N/A 50 N/A 14x3.8 N/A
N/A QF15SPHUBX28MM N/A 28 mm N/A 15 N/A 8x3.3 N/A
N/A QF25SPHUBX28MM N/A 28 mm N/A 25 N/A 10x3.3 N/A
N/A QF15SPHUBX29MM N/A 29 mm N/A 15 N/A 8x3.3 N/A
N/A QF15SPHUBX32MM N/A 32.00 mm N/A 15 N/A 8x3.3 N/A
N/A QF25SPHUBX32MM N/A 32.00 mm N/A 25 N/A 10x3.3 N/A
N/A QF15SPHUBX38MM N/A 38 mm N/A 15 N/A 8x3.3 N/A
N/A QF25SPHUBX38MM N/A 38 mm N/A 25 N/A 12x3.3 N/A
N/A QF50SPHUBX40MM N/A 40 mm N/A 50 N/A 14x3.8 N/A
N/A QF15SPHUBX42MM N/A 42 mm N/A 15 N/A 8x3.3 N/A
N/A QF25SPHUBX42MM N/A 42 mm N/A 25 N/A 12x3.3 N/A
N/A QF50SPHUBX42MM N/A 42 mm N/A 50 N/A 14x3.8 N/A
N/A QF25SPHUBX48MM N/A 48 mm N/A 25 N/A 14x3.8 N/A
N/A QF50SPHUBX48MM N/A 48 mm N/A 50 N/A 14x3.8 N/A
N/A QF25SPHUBX50MM N/A 50 mm N/A 25 N/A 12x3.3 N/A
N/A QF50SPHUBX50MM N/A 50 mm N/A 50 N/A 16x4.3 N/A
N/A QF175SPHUBX50MM N/A 50 mm N/A 175 N/A 18x4.4 N/A
N/A QF25SPHUBX55MM N/A 55 mm N/A 25 N/A 14x3.8 N/A
N/A QF50SPHUBX55MM N/A 55 mm N/A 50 N/A 16x4.3 N/A
N/A QF50SPHUBX55MMU N/A 55 mm N/A 50 N/A 16x4.3 N/A
N/A QF175SPHUBX55MMU N/A 55 mm N/A 175 N/A 18x4.4 N/A
N/A QF50SPHUBX60MM N/A 60 mm N/A 50 N/A 16x4.3 N/A
1 - 25 of 48 | Results Per Page | View | Unit of Measure
1 2