QUICK FLEX single ended spacer couplings consist of one standard coupling hub, one flanged spacer hub, one spacer body, one insert, and one cover with included hardware.
1 2
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (mm) |
CAD |
SAP Material ID |
|---|---|---|---|---|---|---|
| QF175SPHUBX65MM | N/A QF175SPHUBX65MM | N/A 65 mm | N/A 175 | N/A 20X4.9 | N/A | N/A 101696602 |
| QF175SPHUBX70MM | N/A QF175SPHUBX70MM | N/A 70 mm | N/A 175 | N/A 20X4.9 | N/A | N/A 101696603 |
| QF175SPHUBX75MM | N/A QF175SPHUBX75MM | N/A 75 mm | N/A 175 | N/A 20X4.9 | N/A | N/A 101696604 |
| QF175SPHUBX75MMU | N/A QF175SPHUBX75MMU | N/A 75 mm | N/A 175 | N/A 20X4.9 | N/A | N/A 101696605 |
| QF175SPHUBX80MM | N/A QF175SPHUBX80MM | N/A 80 mm | N/A 175 | N/A 22X5.4 | N/A | N/A 101696606 |
| QF175SPHUBX80MMU | N/A QF175SPHUBX80MMU | N/A 80 mm | N/A 175 | N/A 22X5.4 | N/A | N/A 101696607 |
| QF175SPHUBX85MM | N/A QF175SPHUBX85MM | N/A 85 mm | N/A 175 | N/A 22X5.4 | N/A | N/A 101696608 |
| 88345042960 | N/A QF175SPHUBX90MM | N/A 90 mm | N/A 175 | N/A 25x5.4 | N/A | N/A |
| QF250SPHUBX65MM | N/A QF250SPHUBX65MM | N/A 65 mm | N/A 250 | N/A 25x5.4 | N/A | N/A 101696627 |
| 88345043815 | N/A QF250SPHUBX70MM | N/A 70 mm | N/A 250 | N/A 20X4.9 | N/A | N/A |
| QF250SPHUBX80MM | N/A QF250SPHUBX80MM | N/A 80 mm | N/A 250 | N/A 25x5.4 | N/A | N/A 101696629 |
| 88345095967 | N/A QF250SPHUBX90MM | N/A 90 mm | N/A 250 | N/A 28x6.4 | N/A | N/A |
| QF250SPHUBX95MM | N/A QF250SPHUBX95MM | N/A 95 mm | N/A 250 | N/A 28x6.4 | N/A | N/A 101696630 |
| QF250SPHUBX100MM | N/A QF250SPHUBX100MM | N/A 100 mm | N/A 250 | N/A 28x6.4 | N/A | N/A 290034701 |
| 88345043845 | N/A QF500SPHUBX110MM | N/A 110 mm | N/A 500 | N/A 28x6.4 | N/A | N/A |
| QF1000SPHUBX135MM | N/A QF1000SPHUBX135MM | N/A 135 mm | N/A 1000 | N/A 36x8.4 | N/A | N/A 290038908 |
| QF1890SPHUBX110MM | N/A QF1890SPHUBX110MM | N/A 110 mm | N/A 1890 | N/A 36x8.4 | N/A | N/A 101696611 |
| QF1890SPHUBX140MMU | N/A QF1890SPHUBX140MMU | N/A 140 mm | N/A 1890 | N/A 36x8.4 | N/A | N/A 101696612 |
| QF1890SPHUBX145MMU | N/A QF1890SPHUBX145MMU | N/A 145 mm | N/A 1890 | N/A 36x8.4 | N/A | N/A 101696613 |
| QF3150SPHUBX150MMU | N/A QF3150SPHUBX150MMU | N/A 150 mm | N/A 3150 | N/A 45x10.4 | N/A | N/A 101696660 |
| QF3150SPHUBX180MM | N/A QF3150SPHUBX180MM | N/A 180 mm | N/A 3150 | N/A 45x10.4 | N/A | N/A 101696661 |
1 2