Part Number |
Description |
Color |
CAD |
Coupling Size |
Number of Teeth |
Pitch |
---|---|---|---|---|---|---|
![]() | ||||||
88345028560 | Description N/A QF50SPL13T8/16 | Color N/A Metallic |
CAD
N/A ![]() |
Coupling Size N/A 50 | Number of Teeth N/A 13 | Pitch N/A Pitch 8/16 |
88345028561 | Description N/A QF50SPL14T12/24 | Color N/A Metallic |
CAD
N/A ![]() |
Coupling Size N/A 50 | Number of Teeth N/A 14 | Pitch N/A Pitch 12/24 |
88345028563 | Description N/A QF25SPL13T8/16 | Color N/A Metallic |
CAD
N/A ![]() |
Coupling Size N/A 25 | Number of Teeth N/A 13 | Pitch N/A Pitch 8/16 |
88345028564 | Description N/A QF25SPL14T12/24 | Color N/A Metallic | CAD N/A | Coupling Size N/A 3150 | Number of Teeth N/A 14 | Pitch N/A Pitch 12/24 |
88345033480 | Description N/A QF25SPL13T16/32 | Color N/A Metallic |
CAD
N/A ![]() |
Coupling Size N/A 25 | Number of Teeth N/A 13 | Pitch N/A Pitch 16/32 |
88345033481 | Description N/A QF50SPL13T16/32 | Color N/A Metallic |
CAD
N/A ![]() |
Coupling Size N/A 50 | Number of Teeth N/A 13 | Pitch N/A Pitch 16/32 |
88345043216 | Description N/A QF3150SPL39T816 | Color N/A Metallic | CAD N/A | Coupling Size N/A 3150 | Number of Teeth N/A 39 | Pitch N/A Pitch 8/16 |
88345043409 | Description N/A QF3150SPL46T816 | Color N/A Metallic | CAD N/A | Coupling Size N/A 3150 | Number of Teeth N/A 46 | Pitch N/A Pitch 8/16 |
88345044637 | Description N/A QF3150SPL43T816 | Color N/A Metallic | CAD N/A | Coupling Size N/A 3150 | Number of Teeth N/A 43 | Pitch N/A Pitch 8/16 |
88345044644 | Description N/A QF50SPL15T8/16 | Color N/A Metallic |
CAD
N/A ![]() |
Coupling Size N/A 50 | Number of Teeth N/A 15 | Pitch N/A Pitch 8/16 |
88345044645 | Description N/A QF50SPL17T12/24 | Color N/A Metallic |
CAD
N/A ![]() |
Coupling Size N/A 50 | Number of Teeth N/A 17 | Pitch N/A Pitch 12/24 |
88345044646 | Description N/A QF50SPL20T12/24 | Color N/A Metallic |
CAD
N/A ![]() |
Coupling Size N/A 50 | Number of Teeth N/A 20 | Pitch N/A Pitch 12/24 |
88345047407 | Description N/A QF100SPL13T8/16 | Color N/A Metallic | CAD N/A | Coupling Size N/A 100 | Number of Teeth N/A 13 | Pitch N/A Pitch 8/16 |
88345047638 | Description N/A QF50SPL27T16/32 | Color N/A Metallic |
CAD
N/A ![]() |
Coupling Size N/A 50 | Number of Teeth N/A 27 | Pitch N/A Pitch 16/32 |