Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
176 - 200 of 494 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

CAD

Sort by
N/A QF50S303X1-5/8 N/A 1-5/8 in N/A 50 N/A 3/8x3/16 in N/A 2.16 in54.9 mm N/A
N/A QF50X1-5/8 N/A 1-5/8 in N/A 50 N/A 3/8x3/16 in N/A 2.16 in54.9 mm N/A
N/A QF50X1-5/8U N/A 1-5/8 in N/A 50 N/A 3/8x3/16 in N/A 2.16 in54.9 mm N/A
N/A QF100S303X1-5/8 N/A 1-5/8 in N/A 100 N/A 3/8x3/16 in N/A 2.46 in62.5 mm N/A
N/A QF100X1-5/8 N/A 1-5/8 in N/A 100 N/A 3/8x3/16 in N/A 2.46 in62.5 mm N/A
N/A QF100X1-5/8U N/A 1-5/8 in N/A 100 N/A 3/8x3/16 in N/A 2.46 in62.5 mm N/A
N/A QF175S303X1-5/8 N/A 1-5/8 in N/A 175 N/A 3/8x3/16 in N/A 2.67 in67.8 mm N/A
N/A QF175X1-5/8 N/A 1-5/8 in N/A 175 N/A 3/8x3/16 in N/A 2.67 in67.8 mm N/A
N/A QF175X1-5/8U N/A 1-5/8 in N/A 175 N/A 3/8x3/16 in N/A 2.67 in67.8 mm N/A
N/A QF15S303X1-7/16 N/A 1-7/16 in N/A 15 N/A 3/8x3/16 in N/A 1.34 in34 mm N/A
N/A QF15S303X1-7/16U N/A 1-7/16 in N/A 15 N/A 3/8x3/16 in N/A 1.34 in34 mm N/A
N/A QF15X1-7/16 N/A 1-7/16 in N/A 15 N/A 3/8x3/16 in N/A 1.34 in34 mm N/A
N/A QF15X1-7/16U N/A 1-7/16 in N/A 15 N/A 3/8x3/16 in N/A 1.34 in34 mm N/A
N/A QF25S303X1-7/16 N/A 1-7/16 in N/A 25 N/A 3/8x3/16 in N/A 1.81 in46 mm N/A
N/A QF25X1-7/16 N/A 1-7/16 in N/A 25 N/A 3/8x3/16 in N/A 1.81 in46 mm N/A
N/A QF25X1-7/16U N/A 1-7/16 in N/A 25 N/A 3/8x3/16 in N/A 1.81 in46 mm N/A
N/A QF50S303X1-7/16 N/A 1-7/16 in N/A 50 N/A 3/8x3/16 in N/A 2.16 in54.9 mm N/A
N/A QF50X1-7/16 N/A 1-7/16 in N/A 50 N/A 3/8x3/16 in N/A 2.16 in54.9 mm N/A
N/A QF50X1-7/16U N/A 1-7/16 in N/A 50 N/A 3/8x3/16 in N/A 2.16 in54.9 mm N/A
N/A QF100X1-7/16 N/A 1-7/16 in N/A 100 N/A 3/8x3/16 in N/A 2.46 in62.5 mm N/A
N/A QF100X1-7/16U N/A 1-7/16 in N/A 100 N/A 3/8x3/16 in N/A 2.46 in62.5 mm N/A
N/A QF175X1-7/16U N/A 1-7/16 in N/A 175 N/A 3/8x3/16 in N/A 2.67 in67.8 mm N/A
N/A QF25S303X1-7/8 N/A 1-7/8 in N/A 25 N/A 1/2x1/4 in N/A 1.81 in46 mm N/A
N/A QF25X1-7/8 N/A 1-7/8 in N/A 25 N/A 1/2x1/4 in N/A 1.81 in46 mm N/A
N/A QF25X1-7/8E N/A 1-7/8 in N/A 25 N/A 5/8x5/16 in N/A 1.81 in46 mm N/A
176 - 200 of 494 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »