Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
51 - 100 of 357 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

88345043685 N/A QF15X32MMU N/A 32 mm N/A 15 N/A 10X3.3 N/A 1.34 in34 mm N/A
88345043686 N/A QF15X34MM N/A 34 mm N/A 15 N/A 10X3.3 N/A 1.34 in34 mm N/A
88345043687 N/A QF15X34MMU N/A 34 mm N/A 15 N/A 10X3.3 N/A 1.34 in34 mm N/A
88345032890 N/A QF15S303X35MM N/A 35 mm N/A 15 N/A 10X3.3 N/A 1.34 in34 mm N/A
88345031033 N/A QF15X35MM N/A 35 mm N/A 15 N/A 10X3.3 N/A 1.34 in34 mm N/A
88345043214 N/A QF15X35MMU N/A 35 mm N/A 15 N/A 10X3.3 N/A 1.34 in34 mm N/A
88345032891 N/A QF15S303X38MM N/A 38 mm N/A 15 N/A 10X3.3 N/A 1.34 in34 mm N/A
88345005230 N/A QF15X38MM N/A 38 mm N/A 15 N/A 10X3.3 N/A 1.34 in34 mm N/A
88345095983 N/A QF15X38MMU N/A 38 mm N/A 15 N/A 10X3.3 N/A 1.34 in34 mm N/A
88345049221 N/A QF15X38MME N/A 38 mm N/A 15 N/A 12 X 3.3 N/A 1.34 in34 mm N/A
88345032892 N/A QF15S303X40MM N/A 40 mm N/A 15 N/A 12X3.3 N/A 1.34 in34 mm N/A
88345005231 N/A QF15X40MM N/A 40 mm N/A 15 N/A 12X3.3 N/A 1.34 in34 mm N/A
88345043688 N/A QF15X40MMU N/A 40 mm N/A 15 N/A 12X3.3 N/A 1.34 in34 mm N/A
88345044279 N/A QF25X12MM N/A 12 mm N/A 25 N/A 4x1.8 N/A 1.81 in46 mm N/A
88345044285 N/A QF25X18MM N/A 18 mm N/A 25 N/A 6X2.8 N/A 1.81 in46 mm N/A
88345005316 N/A QF25X19MM N/A 19 mm N/A 25 N/A 6X2.8 N/A 1.81 in46 mm N/A
88345043694 N/A QF25X19MMU N/A 19 mm N/A 25 N/A 6X2.8 N/A 1.81 in46 mm N/A
88345095288 N/A QF25S303X20MM N/A 20 mm N/A 25 N/A 6X2.8 N/A 1.81 in46 mm N/A
88345043108 N/A QF25X20MM N/A 20 mm N/A 25 N/A 6X2.8 N/A 1.81 in46 mm N/A
88345043695 N/A QF25X20MMU N/A 20 mm N/A 25 N/A 6X2.8 N/A 1.81 in46 mm N/A
88345043696 N/A QF25X22MM N/A 22 mm N/A 25 N/A 6X2.8 N/A 1.81 in46 mm N/A
88345043697 N/A QF25X22MMU N/A 22 mm N/A 25 N/A 6X2.8 N/A 1.81 in46 mm N/A
88345005319 N/A QF25X24MM N/A 24 mm N/A 25 N/A 8X3.3 N/A 1.81 in46 mm N/A
88345043698 N/A QF25X24MMU N/A 24 mm N/A 25 N/A 8X3.3 N/A 1.81 in46 mm N/A
88345043076 N/A QF25S303X25MM N/A 25 mm N/A 25 N/A 8X3.3 N/A 1.81 in46 mm N/A
88345005320 N/A QF25X25MM N/A 25 mm N/A 25 N/A 8X3.3 N/A 1.81 in46 mm N/A
88345043699 N/A QF25X25MMU N/A 25 mm N/A 25 N/A 8X3.3 N/A 1.81 in46 mm N/A
88345044292 N/A QF25X27MM N/A 27 mm N/A 25 N/A 8X3.3 N/A 1.81 in46 mm N/A
88345096378 N/A QF25S303X28MM N/A 28 mm N/A 25 N/A 8X3.3 N/A 1.81 in46 mm N/A
88345005321 N/A QF25X28MM N/A 28 mm N/A 25 N/A 8X3.3 N/A 1.81 in46 mm N/A
88345043700 N/A QF25X28MMU N/A 28 mm N/A 25 N/A 8X3.3 N/A 1.81 in46 mm N/A
88345043077 N/A QF25S303X30MM N/A 30 mm N/A 25 N/A 8X3.3 N/A 1.81 in46 mm N/A
88345005323 N/A QF25X30MM N/A 30 mm N/A 25 N/A 8X3.3 N/A 1.81 in46 mm N/A
88345043701 N/A QF25X30MMU N/A 30 mm N/A 25 N/A 8X3.3 N/A 1.81 in46 mm N/A
88345043078 N/A QF25S303X32MM N/A 32 mm N/A 25 N/A 10X3.3 N/A 1.81 in46 mm N/A
88345005324 N/A QF25X32MM N/A 32 mm N/A 25 N/A 10X3.3 N/A 1.81 in46 mm N/A
88345043702 N/A QF25X32MMU N/A 32 mm N/A 25 N/A 10X3.3 N/A 1.81 in46 mm N/A
88345044295 N/A QF25X33MM N/A 33 mm N/A 25 N/A 10X3.3 N/A 1.81 in46 mm N/A
88345028590 N/A QF25X34MM N/A 34 mm N/A 25 N/A 10X3.3 N/A 1.81 in46 mm N/A
88345043703 N/A QF25X34MMU N/A 34 mm N/A 25 N/A 10X3.3 N/A 1.81 in46 mm N/A
88345044268 N/A QF25S303X35MM N/A 35 mm N/A 25 N/A 10X3.3 N/A 1.81 in46 mm N/A
88345032987 N/A QF25X35MM N/A 35 mm N/A 25 N/A 10X3.3 N/A 1.81 in46 mm N/A
88345043704 N/A QF25X35MMU N/A 35 mm N/A 25 N/A 10X3.3 N/A 1.81 in46 mm N/A
88345044296 N/A QF25X37MM N/A 37 mm N/A 25 N/A 10X3.3 N/A 1.81 in46 mm N/A
88345032988 N/A QF25X38MM N/A 38 mm N/A 25 N/A 10X3.3 N/A 1.81 in46 mm N/A
88345095984 N/A QF25X38MMU N/A 38 mm N/A 25 N/A 10X3.3 N/A 1.81 in46 mm N/A
88345043079 N/A QF25S303X40MM N/A 40 mm N/A 25 N/A 12X3.3 N/A 1.81 in46 mm N/A
88345005326 N/A QF25X40MM N/A 40 mm N/A 25 N/A 12X3.3 N/A 1.81 in46 mm N/A
88345043672 N/A QF25X40MMU N/A 40 mm N/A 25 N/A 12X3.3 N/A 1.81 in46 mm N/A
88345044297 N/A QF25X41MM N/A 41 mm N/A 25 N/A 12X3.3 N/A 1.81 in46 mm N/A
51 - 100 of 357 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »