Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
101 - 150 of 357 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

88345043080 N/A QF25S303X42MM N/A 42 mm N/A 25 N/A 12X3.3 N/A 1.81 in46 mm N/A
88345032989 N/A QF25X42MM N/A 42 mm N/A 25 N/A 12X3.3 N/A 1.81 in46 mm N/A
88345043705 N/A QF25X42MMU N/A 42 mm N/A 25 N/A 12X3.3 N/A 1.81 in46 mm N/A
88345044298 N/A QF25X43MM N/A 43 mm N/A 25 N/A 12X3.3 N/A 1.81 in46 mm N/A
88345095925 N/A QF25S303X45MM N/A 45 mm N/A 25 N/A 14X3.8 N/A 1.81 in46 mm N/A
88345032990 N/A QF25X45MM N/A 45 mm N/A 25 N/A 14X3.8 N/A 1.81 in46 mm N/A
88345031040 N/A QF50X40MM N/A 40 mm N/A 50 N/A 12X3.3 N/A 2.16 in54.9 mm N/A
88345043192 N/A QF50X40MMU N/A 40 mm N/A 50 N/A 12X3.3 N/A 2.16 in54.9 mm N/A
88345031041 N/A QF50X42MM N/A 42 mm N/A 50 N/A 12X3.3 N/A 2.16 in54.9 mm N/A
88345043722 N/A QF50X42MMU N/A 42 mm N/A 50 N/A 12X3.3 N/A 2.16 in54.9 mm N/A
88345043166 N/A QF50S303X45MM N/A 45 mm N/A 50 N/A 14X3.8 N/A 2.16 in54.9 mm N/A
88345031042 N/A QF50X45MM N/A 45 mm N/A 50 N/A 14X3.8 N/A 2.16 in54.9 mm N/A
88345043723 N/A QF50X45MMU N/A 45 mm N/A 50 N/A 14X3.8 N/A 2.16 in54.9 mm N/A
88345044427 N/A QF50S303X48MM N/A 48 mm N/A 50 N/A 14X3.8 N/A 2.16 in54.9 mm N/A
88345039972 N/A QF50X48MM N/A 48 mm N/A 50 N/A 14X3.8 N/A 2.16 in54.9 mm N/A
88345043724 N/A QF50X48MMU N/A 48 mm N/A 50 N/A 14X3.8 N/A 2.16 in54.9 mm N/A
88345044428 N/A QF50S303X50MM N/A 50 mm N/A 50 N/A 14X3.8 N/A 2.16 in54.9 mm N/A
88345031043 N/A QF50X50MM N/A 50 mm N/A 50 N/A 14X3.8 N/A 2.16 in54.9 mm N/A
88345043725 N/A QF50X50MMU N/A 50 mm N/A 50 N/A 14X3.8 N/A 2.16 in54.9 mm N/A
88345096031 N/A QF50X50MME N/A 50 mm N/A 50 N/A 16 x 4.3 N/A 2.16 in54.9 mm N/A
88345045805 N/A QF50X52MM N/A 52 mm N/A 50 N/A 16X4.3 N/A 2.16 in54.9 mm N/A
88345031044 N/A QF50X55MM N/A 55 mm N/A 50 N/A 16X4.3 N/A 2.16 in54.9 mm N/A
88345043726 N/A QF50X55MMU N/A 55 mm N/A 50 N/A 16X4.3 N/A 2.16 in54.9 mm N/A
88345043167 N/A QF50S303X60MM N/A 60 mm N/A 50 N/A 18X4.4 N/A 2.16 in54.9 mm N/A
88345031045 N/A QF50X60MM N/A 60 mm N/A 50 N/A 18X4.4 N/A 2.16 in54.9 mm N/A
88345041092 N/A QF50X60MMU N/A 60 mm N/A 50 N/A 18X4.4 N/A 2.16 in54.9 mm N/A
88345043996 N/A QF100X30MM N/A 30 mm N/A 100 N/A 8X3.3 N/A 2.46 in62.5 mm N/A
88345095933 N/A QF100X32MM N/A 32 mm N/A 100 N/A 10X3.3 N/A 2.46 in62.5 mm N/A
88345043999 N/A QF100X35MM N/A 35 mm N/A 100 N/A 10X3.3 N/A 2.46 in62.5 mm N/A
88345043982 N/A QF100S303X38MM N/A 38 mm N/A 100 N/A 10X3.3 N/A 2.46 in62.5 mm N/A
88345042881 N/A QF100X38MM N/A 38 mm N/A 100 N/A 10X3.3 N/A 2.46 in62.5 mm N/A
88345042845 N/A QF100S303X40MM N/A 40 mm N/A 100 N/A 12X3.3 N/A 2.46 in62.5 mm N/A
88345044000 N/A QF100X40MM N/A 40 mm N/A 100 N/A 12X3.3 N/A 2.46 in62.5 mm N/A
88345095992 N/A QF100X42MM N/A 42 mm N/A 100 N/A 12X3.3 N/A 2.46 in62.5 mm N/A
88345043738 N/A QF100X42MMU N/A 42 mm N/A 100 N/A 12X3.3 N/A 2.46 in62.5 mm N/A
88345042882 N/A QF100X45MM N/A 45 mm N/A 100 N/A 14X3.8 N/A 2.46 in62.5 mm N/A
88345043739 N/A QF100X45MMU N/A 45 mm N/A 100 N/A 14X3.8 N/A 2.46 in62.5 mm N/A
88345043984 N/A QF100S303X48MM N/A 48 mm N/A 100 N/A 14X3.8 N/A 2.46 in62.5 mm N/A
88345042883 N/A QF100X48MM N/A 48 mm N/A 100 N/A 14X3.8 N/A 2.46 in62.5 mm N/A
88345043740 N/A QF100X48MMU N/A 48 mm N/A 100 N/A 14X3.8 N/A 2.46 in62.5 mm N/A
88345043985 N/A QF100S303X50MM N/A 50 mm N/A 100 N/A 14X3.8 N/A 2.46 in62.5 mm N/A
88345005172 N/A QF100X50MM N/A 50 mm N/A 100 N/A 14X3.8 N/A 2.46 in62.5 mm N/A
88345043741 N/A QF100X50MMU N/A 50 mm N/A 100 N/A 14X3.8 N/A 2.46 in62.5 mm N/A
88345044001 N/A QF100X50MME N/A 50 mm N/A 100 N/A 16 x 4.3 N/A 2.46 in62.5 mm N/A
88345044002 N/A QF100X54MM N/A 54 mm N/A 100 N/A 16X4.3 N/A 2.46 in62.5 mm N/A
88345005173 N/A QF100X55MM N/A 55 mm N/A 100 N/A 16X4.3 N/A 2.46 in62.5 mm N/A
88345043742 N/A QF100X55MMU N/A 55 mm N/A 100 N/A 16X4.3 N/A 2.46 in62.5 mm N/A
88345042846 N/A QF100S303X60MM N/A 60 mm N/A 100 N/A 18X4.4 N/A 2.46 in62.5 mm N/A
88345005174 N/A QF100X60MM N/A 60 mm N/A 100 N/A 18X4.4 N/A 2.46 in62.5 mm N/A
88345043743 N/A QF100X60MMU N/A 60 mm N/A 100 N/A 18X4.4 N/A 2.46 in62.5 mm N/A
101 - 150 of 357 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »