Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
251 - 300 of 357 | Results Per Page | View | Unit of Measure
« 6 7 8 
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

88345043963 N/A QF1000X85MM N/A 85 mm N/A 1000 N/A 22X5.4 N/A 4.6 in116.8 mm N/A
88345047257 N/A QF1000X85MMU N/A 85 mm N/A 1000 N/A 22X5.4 N/A 4.6 in116.8 mm N/A
88345042826 N/A QF1000X90MM N/A 90 mm N/A 1000 N/A 25x5.4 N/A 4.6 in116.8 mm N/A
88345043965 N/A QF1000X95MM N/A 95 mm N/A 1000 N/A 25x5.4 N/A 4.6 in116.8 mm N/A
88345043966 N/A QF1000X98MMU N/A 98 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
88345043967 N/A QF1000X99MM N/A 99 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
88345046251 N/A QF1000S303X100MM N/A 100 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
88345096114 N/A QF1000X100MM N/A 100 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
88345042806 N/A QF1000X100MMU N/A 100 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
88345042807 N/A QF1000X105MM N/A 105 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
88345043921 N/A QF1000X105MMU N/A 105 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
88345043922 N/A QF1000X110MM N/A 110 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
88345096430 N/A QF1000X113.5MM N/A 113.5 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
88345039980 N/A QF1000X115MMU N/A 115 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
88345096431 N/A QF1000X118MM N/A 118 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
88345042808 N/A QF1000X120MM N/A 120 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
88345043670 N/A QF1000X120MMU N/A 120 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
88345043671 N/A QF1000X125MM N/A 125 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
88345043668 N/A QF1000X125MMU N/A 125 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
88345042809 N/A QF1000X130MM N/A 130 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
88345043926 N/A QF1000X130MMU N/A 130 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
88345095546 N/A QF1000X135MMU N/A 135 mm N/A 1000 N/A 36x8.4 N/A 4.6 in116.8 mm N/A
88345043927 N/A QF1000X138MM N/A 138 mm N/A 1000 N/A 36x8.4 N/A 4.6 in116.8 mm N/A
88345042810 N/A QF1000X140MM N/A 140 mm N/A 1000 N/A 36x8.4 N/A 4.6 in116.8 mm N/A
88345051435 N/A QF1000X140MMU N/A 140 mm N/A 1000 N/A 36x8.4 N/A 4.6 in116.8 mm N/A
88345044149 N/A QF1890X100MM N/A 100 mm N/A 1890 N/A 28x6.4 N/A 5.74 in145.8 mm N/A
88345044150 N/A QF1890X110MM N/A 110 mm N/A 1890 N/A 28x6.4 N/A 5.74 in145.8 mm N/A
88345044151 N/A QF1890X110MMU N/A 110 mm N/A 1890 N/A 28x6.4 N/A 5.74 in145.8 mm N/A
88345043011 N/A QF1890X115MM N/A 115 mm N/A 1890 N/A 32x7.4 N/A 5.74 in145.8 mm N/A
88345096022 N/A QF1890X120MMU N/A 120 mm N/A 1890 N/A 32x7.4 N/A 5.74 in145.8 mm N/A
88345044152 N/A QF1890X125MM N/A 125 mm N/A 1890 N/A 32x7.4 N/A 5.74 in145.8 mm N/A
88345096365 N/A QF1890X130MM N/A 130 mm N/A 1890 N/A 32x7.4 N/A 5.74 in145.8 mm N/A
88345044153 N/A QF1890X140MM N/A 140 mm N/A 1890 N/A 36x8.4 N/A 5.74 in145.8 mm N/A
88345043012 N/A QF1890X140MMU N/A 140 mm N/A 1890 N/A 36x8.4 N/A 5.74 in145.8 mm N/A
88345044154 N/A QF1890X145MMU N/A 145 mm N/A 1890 N/A 36x8.4 N/A 5.74 in145.8 mm N/A
88345043013 N/A QF1890X150MM N/A 150 mm N/A 1890 N/A 36x8.4 N/A 5.74 in145.8 mm N/A
88345043014 N/A QF1890X150MMU N/A 150 mm N/A 1890 N/A 36x8.4 N/A 5.74 in145.8 mm N/A
88345045916 N/A QF1890X155MM N/A 155 mm N/A 1890 N/A 40x9.4 N/A 5.74 in145.8 mm N/A
88345043015 N/A QF1890X160MM N/A 160 mm N/A 1890 N/A 40x9.4 N/A 5.74 in145.8 mm N/A
88345044155 N/A QF1890X160MMU N/A 160 mm N/A 1890 N/A 40x9.4 N/A 5.74 in145.8 mm N/A
88345044156 N/A QF1890X165MM N/A 165 mm N/A 1890 N/A 40x9.4 N/A 5.74 in145.8 mm N/A
88345096366 N/A QF1890X170MM N/A 170 mm N/A 1890 N/A 40x9.4 N/A 5.74 in145.8 mm N/A
88345043016 N/A QF1890X170MMU N/A 170 mm N/A 1890 N/A 40x9.4 N/A 5.74 in145.8 mm N/A
88345044188 N/A QF1890X622MM N/A 622 mm N/A 1890 N/A N/A 5.74 in145.8 mm N/A
88345044334 N/A QF3150X70MM N/A 70 mm N/A 3150 N/A 20X4.9 N/A 6.18 in157 mm N/A
88345044307 N/A QF3150X100MM N/A 100 mm N/A 3150 N/A 28x6.4 N/A 6.18 in157 mm N/A
88345044308 N/A QF3150X110MMU N/A 110 mm N/A 3150 N/A 28x6.4 N/A 6.18 in157 mm N/A
88345044309 N/A QF3150X130MM N/A 130 mm N/A 3150 N/A 32x7.4 N/A 6.18 in157 mm N/A
88345043114 N/A QF3150X140MM N/A 140 mm N/A 3150 N/A 36x8.4 N/A 6.18 in157 mm N/A
88345043115 N/A QF3150X140MMU N/A 140 mm N/A 3150 N/A 36x8.4 N/A 6.18 in157 mm N/A
251 - 300 of 357 | Results Per Page | View | Unit of Measure
« 6 7 8