Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
301 - 350 of 357 | Results Per Page | View | Unit of Measure
« 6 7 8 
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

88345044310 N/A QF3150X150MM N/A 150 mm N/A 3150 N/A 36x8.4 N/A 6.18 in157 mm N/A
88345044311 N/A QF3150X160MM N/A 160 mm N/A 3150 N/A 40x9.4 N/A 6.18 in157 mm N/A
88345043116 N/A QF3150X160MMU N/A 160 mm N/A 3150 N/A 40x9.4 N/A 6.18 in157 mm N/A
88345044312 N/A QF3150X165MM N/A 165 mm N/A 3150 N/A 40x9.4 N/A 6.18 in157 mm N/A
88345041047 N/A QF3150X168MM N/A 168 mm N/A 3150 N/A 40x9.4 N/A 6.18 in157 mm N/A
88345044313 N/A QF3150X170MM N/A 170 mm N/A 3150 N/A 40x9.4 N/A 6.18 in157 mm N/A
88345041048 N/A QF3150X180MM N/A 180 mm N/A 3150 N/A 45x10.4 N/A 6.18 in157 mm N/A
88345044314 N/A QF3150X180MMU N/A 180 mm N/A 3150 N/A 45x10.4 N/A 6.18 in157 mm N/A
88345043117 N/A QF3150X190MM N/A 190 mm N/A 3150 N/A 45x10.4 N/A 6.18 in157 mm N/A
88345044315 N/A QF3150X190MMU N/A 190 mm N/A 3150 N/A 45x10.4 N/A 6.18 in157 mm N/A
88345043118 N/A QF3150X200MM N/A 200 mm N/A 3150 N/A 45x10.4 N/A 6.18 in157 mm N/A
88345044316 N/A QF3150X200MMU N/A 200 mm N/A 3150 N/A 45x10.4 N/A 6.18 in157 mm N/A
88345044008 N/A QF10260X100MM N/A 100 mm N/A 10260 N/A 28x6.4 N/A 7.22 in183.4 mm N/A
88345050110 N/A QF10260X120MM N/A 120 mm N/A 10260 N/A 32x7.4 N/A 7.22 in183.4 mm N/A
88345045775 N/A QF10260X160MM N/A 160 mm N/A 10260 N/A 40x9.4 N/A 7.22 in183.4 mm N/A
88345044012 N/A QF10260X170MM N/A 170 mm N/A 10260 N/A 40x9.4 N/A 7.22 in183.4 mm N/A
88345044013 N/A QF10260X170MMU N/A 170 mm N/A 10260 N/A 40x9.4 N/A 7.22 in183.4 mm N/A
88345044014 N/A QF10260X180MMU N/A 180 mm N/A 10260 N/A 45x10.4 N/A 7.22 in183.4 mm N/A
88345044015 N/A QF10260X190MM N/A 190 mm N/A 10260 N/A 45x10.4 N/A 7.22 in183.4 mm N/A
88345044016 N/A QF10260X190MMU N/A 190 mm N/A 10260 N/A 45x10.4 N/A 7.22 in183.4 mm N/A
88345044017 N/A QF10260X200MM N/A 200 mm N/A 10260 N/A 45x10.4 N/A 7.22 in183.4 mm N/A
88345045694 N/A QF10260X200MMU N/A 200 mm N/A 10260 N/A 45x10.4 N/A 7.22 in183.4 mm N/A
88345043441 N/A QF10260X205MM N/A 205 mm N/A 10260 N/A 45x10.4 N/A 7.22 in183.4 mm N/A
88345044018 N/A QF10260X210MM N/A 210 mm N/A 10260 N/A 50x11.4 N/A 7.22 in183.4 mm N/A
88345096461 N/A QF10260X210MMU N/A 210 mm N/A 10260 N/A 50x11.4 N/A 7.22 in183.4 mm N/A
88345044019 N/A QF10260X215MM N/A 215 mm N/A 10260 N/A 50x11.4 N/A 7.22 in183.4 mm N/A
88345044020 N/A QF10260X220MM N/A 220 mm N/A 10260 N/A 50x11.4 N/A 7.22 in183.4 mm N/A
88345044021 N/A QF10260X220MMU N/A 220 mm N/A 10260 N/A 50x11.4 N/A 7.22 in183.4 mm N/A
88345044022 N/A QF10260X225MM N/A 225 mm N/A 10260 N/A 50x11.4 N/A 7.22 in183.4 mm N/A
88345044023 N/A QF10260X230MM N/A 230 mm N/A 10260 N/A 50x11.4 N/A 7.22 in183.4 mm N/A
88345043497 N/A QF10260X240MMU N/A 240 mm N/A 10260 N/A 56x12.4 N/A 7.22 in183.4 mm N/A
88345044024 N/A QF10260X250MM N/A 250 mm N/A 10260 N/A 56x12.4 N/A 7.22 in183.4 mm N/A
88345044025 N/A QF10260X254MM N/A 254 mm N/A 10260 N/A 56x12.4 N/A 7.22 in183.4 mm N/A
88345044026 N/A QF10260X260MM N/A 260 mm N/A 10260 N/A 56x12.4 N/A 7.22 in183.4 mm N/A
88345043706 N/A QF25X45MMU N/A 45 mm N/A 25 N/A 14X3.8 N/A 1.81 in46 mm N/A
88345044299 N/A QF25X46MM N/A 46 mm N/A 25 N/A 14X3.8 N/A 1.81 in46 mm N/A
88345095980 N/A QF25S303X48MM N/A 48 mm N/A 25 N/A 14X3.8 N/A 1.81 in46 mm N/A
88345005328 N/A QF25X48MM N/A 48 mm N/A 25 N/A 14X3.8 N/A 1.81 in46 mm N/A
88345043111 N/A QF25X48MMU N/A 48 mm N/A 25 N/A 14X3.8 N/A 1.81 in46 mm N/A
88345005329 N/A QF25X50MM N/A 50 mm N/A 25 N/A 14X3.8 N/A 1.81 in46 mm N/A
88345043707 N/A QF25X50MMU N/A 50 mm N/A 25 N/A 14X3.8 N/A 1.81 in46 mm N/A
88345039971 N/A QF50S303X19MM N/A 19 mm N/A 50 N/A 6X2.8 N/A 2.16 in54.9 mm N/A
88345044445 N/A QF50X22MM N/A 22 mm N/A 50 N/A 6X2.8 N/A 2.16 in54.9 mm N/A
88345044448 N/A QF50X24MM N/A 24 mm N/A 50 N/A 8X3.3 N/A 2.16 in54.9 mm N/A
88345044450 N/A QF50X25MM N/A 25 mm N/A 50 N/A 8X3.3 N/A 2.16 in54.9 mm N/A
88345044454 N/A QF50X28MM N/A 28 mm N/A 50 N/A 8X3.3 N/A 2.16 in54.9 mm N/A
88345031036 N/A QF50X30MM N/A 30 mm N/A 50 N/A 8X3.3 N/A 2.16 in54.9 mm N/A
88345043716 N/A QF50X30MMU N/A 30 mm N/A 50 N/A 8X3.3 N/A 2.16 in54.9 mm N/A
88345031037 N/A QF50X32MM N/A 32 mm N/A 50 N/A 10X3.3 N/A 2.16 in54.9 mm N/A
88345043717 N/A QF50X32MMU N/A 32 mm N/A 50 N/A 10X3.3 N/A 2.16 in54.9 mm N/A
301 - 350 of 357 | Results Per Page | View | Unit of Measure
« 6 7 8