Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
251 - 275 of 357 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF500X85MM N/A 85 mm N/A 500 N/A 22x5.4 N/A 3.75 in95.3 mm N/A
N/A QF1000X85MM N/A 85 mm N/A 1000 N/A 22x5.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X85MMU N/A 85 mm N/A 1000 N/A 22x5.4 N/A 4.6 in116.8 mm N/A
N/A QF500X89MM N/A 89 mm N/A 500 N/A 25x5.4 N/A 3.75 in95.3 mm N/A
N/A QF175X90MM N/A 90 mm N/A 175 N/A 25x5.4 N/A 2.67 in67.8 mm N/A
N/A QF250X90MM N/A 90 mm N/A 250 N/A 25x5.4 N/A 3.1 in78.7 mm N/A
N/A QF250X90MMU N/A 90 mm N/A 250 N/A 25x5.4 N/A 3.1 in78.7 mm N/A
N/A QF500X90MM N/A 90 mm N/A 500 N/A 25x5.4 N/A 3.75 in95.3 mm N/A
N/A QF1000X90MM N/A 90 mm N/A 1000 N/A 25x5.4 N/A 4.6 in116.8 mm N/A
N/A QF250S303X92MM N/A 92 mm N/A 250 N/A 25x5.4 N/A 3.1 in78.7 mm N/A
N/A QF175X95MM N/A 95 mm N/A 175 N/A 25x5.4 N/A 2.67 in67.8 mm N/A
N/A QF175S303X95MMU N/A 95 mm N/A 175 N/A 25x5.4 N/A 2.67 in67.8 mm N/A
N/A QF175X95MMU N/A 95 mm N/A 175 N/A 25x5.4 N/A 2.67 in67.8 mm N/A
N/A QF250S303X95MM N/A 95 mm N/A 250 N/A 25x5.4 N/A 3.1 in78.7 mm N/A
N/A QF250X95MM N/A 95 mm N/A 250 N/A 25x5.4 N/A 3.1 in78.7 mm N/A
N/A QF500X95MM N/A 95 mm N/A 500 N/A 25x5.4 N/A 3.75 in95.3 mm N/A
N/A QF1000X95MM N/A 95 mm N/A 1000 N/A 25x5.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X98MMU N/A 98 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X99MM N/A 99 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
N/A QF250S303X100MM N/A 100 mm N/A 250 N/A 28x6.4 N/A 3.1 in78.7 mm N/A
N/A QF250X100MM N/A 100 mm N/A 250 N/A 28x6.4 N/A 3.1 in78.7 mm N/A
N/A QF250X100MMU N/A 100 mm N/A 250 N/A 28x6.4 N/A 3.1 in78.7 mm N/A
N/A QF500X100MM N/A 100 mm N/A 500 N/A 28x6.4 N/A 3.75 in95.3 mm N/A
N/A QF500X100MMU N/A 100 mm N/A 500 N/A 28x6.4 N/A 3.75 in95.3 mm N/A
N/A QF1000S303X100MM N/A 100 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
251 - 275 of 357 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15