Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
276 - 300 of 357 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF1000X100MM N/A 100 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X100MMU N/A 100 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
N/A QF1890X100MM N/A 100 mm N/A 1890 N/A 28x6.4 N/A 5.74 in145.8 mm N/A
N/A QF3150X100MM N/A 100 mm N/A 3150 N/A 28x6.4 N/A 6.18 in157 mm N/A
N/A QF10260X100MM N/A 100 mm N/A 10260 N/A 28x6.4 N/A 7.22 in183.4 mm N/A
N/A QF500X105MM N/A 105 mm N/A 500 N/A 28x6.4 N/A 3.75 in95.3 mm N/A
N/A QF1000X105MM N/A 105 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X105MMU N/A 105 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
N/A QF500X108MM N/A 108 mm N/A 500 N/A 28x6.4 N/A 3.75 in95.3 mm N/A
N/A QF500S303X110MM N/A 110 mm N/A 500 N/A 28x6.4 N/A 3.75 in95.3 mm N/A
N/A QF500X110MM N/A 110 mm N/A 500 N/A 28x6.4 N/A 3.75 in95.3 mm N/A
N/A QF500X110MMU N/A 110 mm N/A 500 N/A 28x6.4 N/A 3.75 in95.3 mm N/A
N/A QF1000X110MM N/A 110 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
N/A QF1890X110MM N/A 110 mm N/A 1890 N/A 28x6.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X110MMU N/A 110 mm N/A 1890 N/A 28x6.4 N/A 5.74 in145.8 mm N/A
N/A QF3150X110MMU N/A 110 mm N/A 3150 N/A 28x6.4 N/A 6.18 in157 mm N/A
N/A QF1000X113.5MM N/A 113.5 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
N/A QF500X115MM N/A 115 mm N/A 500 N/A 32x7.4 N/A 3.75 in95.3 mm N/A
N/A QF1000X115MMU N/A 115 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
N/A QF1890X115MM N/A 115 mm N/A 1890 N/A 32x7.4 N/A 5.74 in145.8 mm N/A
N/A QF1000X118MM N/A 118 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X120MM N/A 120 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X120MMU N/A 120 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
N/A QF1890X120MMU N/A 120 mm N/A 1890 N/A 32x7.4 N/A 5.74 in145.8 mm N/A
N/A QF10260X120MM N/A 120 mm N/A 10260 N/A 32x7.4 N/A 7.22 in183.4 mm N/A
276 - 300 of 357 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15