Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
276 - 300 of 357 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF10260X220MMU N/A 220 mm N/A 10260 N/A 50x11.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X225MM N/A 225 mm N/A 10260 N/A 50x11.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X230MM N/A 230 mm N/A 10260 N/A 50x11.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X240MMU N/A 240 mm N/A 10260 N/A 56x12.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X250MM N/A 250 mm N/A 10260 N/A 56x12.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X254MM N/A 254 mm N/A 10260 N/A 56x12.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X260MM N/A 260 mm N/A 10260 N/A 56x12.4 N/A 7.22 in183.4 mm N/A
N/A QF5S303X14MM N/A 14 mm N/A 5 N/A 5x2.3 N/A 1.08 in27.4 mm N/A
N/A QF5S303X15MM N/A 15 mm N/A 5 N/A 5x2.3 N/A 1.08 in27.4 mm N/A
N/A QF5S303X16MM N/A 16 mm N/A 5 N/A 5x2.3 N/A 1.08 in27.4 mm N/A
N/A QF5S303X17MM N/A 17 mm N/A 5 N/A 5x2.3 N/A 1.08 in27.4 mm N/A
N/A QF5S303X17MMU N/A 17 mm N/A 5 N/A 5x2.3 N/A 1.08 in27.4 mm N/A
N/A QF15X14MM N/A 14 mm N/A 15 N/A 5x2.3 N/A 1.34 in34 mm N/A
N/A QF15X14MMU N/A 14 mm N/A 15 N/A 5x2.3 N/A 1.34 in34 mm N/A
N/A QF15X15MM N/A 15 mm N/A 15 N/A 5x2.3 N/A 1.34 in34 mm N/A
N/A QF15S303X16MM N/A 16 mm N/A 15 N/A 5x2.3 N/A 1.34 in34 mm N/A
N/A QF15X16MM N/A 16 mm N/A 15 N/A 5x2.3 N/A 1.34 in34 mm N/A
N/A QF15X17MM N/A 17 mm N/A 15 N/A 5x2.3 N/A 1.34 in34 mm N/A
N/A QF15X18MM N/A 18 mm N/A 15 N/A 6x2.8 N/A 1.34 in34 mm N/A
N/A QF15S303X19MM N/A 19.00 mm N/A 15 N/A 6x2.8 N/A 1.34 in34 mm N/A
N/A QF15X19MM N/A 19.00 mm N/A 15 N/A 6x2.8 N/A 1.34 in34 mm N/A
N/A QF15X19MMU N/A 19.00 mm N/A 15 N/A 6x2.8 N/A 1.34 in34 mm N/A
N/A QF15S303X20MM N/A 20.00 mm N/A 15 N/A 6x2.8 N/A 1.34 in34 mm N/A
N/A QF15X20MM N/A 20.00 mm N/A 15 N/A 6x2.8 N/A 1.34 in34 mm N/A
N/A QF15X20MMU N/A 20.00 mm N/A 15 N/A 6x2.8 N/A 1.34 in34 mm N/A
276 - 300 of 357 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15