Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
51 - 75 of 357 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF25X42MMU N/A 42 mm N/A 25 N/A 12x3.3 N/A 1.81 in46 mm N/A
N/A QF25X43MM N/A 43 mm N/A 25 N/A 12x3.3 N/A 1.81 in46 mm N/A
N/A QF50X40MM N/A 40 mm N/A 50 N/A 12x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X40MMU N/A 40 mm N/A 50 N/A 12x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X42MM N/A 42 mm N/A 50 N/A 12x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X42MMU N/A 42 mm N/A 50 N/A 12x3.3 N/A 2.16 in54.9 mm N/A
N/A QF175X39MM N/A 39 mm N/A 175 N/A 12x3.3 N/A 2.67 in67.8 mm N/A
N/A QF175X40MM N/A 40 mm N/A 175 N/A 12x3.3 N/A 2.67 in67.8 mm N/A
N/A QF175X42MM N/A 42 mm N/A 175 N/A 12x3.3 N/A 2.67 in67.8 mm N/A
N/A QF175X42MMU N/A 42 mm N/A 175 N/A 12x3.3 N/A 2.67 in67.8 mm N/A
N/A QF50S303X40MM N/A 40 mm N/A 50 N/A 12x3.3 N/A 2.16 in54.9 mm N/A
N/A QF25X45MMU N/A 45 mm N/A 25 N/A 14x3.8 N/A 1.81 in46 mm N/A
N/A QF25X46MM N/A 46 mm N/A 25 N/A 14x3.8 N/A 1.81 in46 mm N/A
N/A QF25S303X48MM N/A 48 mm N/A 25 N/A 14x3.8 N/A 1.81 in46 mm N/A
N/A QF25X48MM N/A 48 mm N/A 25 N/A 14x3.8 N/A 1.81 in46 mm N/A
N/A QF25X48MMU N/A 48 mm N/A 25 N/A 14x3.8 N/A 1.81 in46 mm N/A
N/A QF25X50MM N/A 50 mm N/A 25 N/A 14x3.8 N/A 1.81 in46 mm N/A
N/A QF25X50MMU N/A 50 mm N/A 25 N/A 14x3.8 N/A 1.81 in46 mm N/A
N/A QF175X45MM N/A 45 mm N/A 175 N/A 14x3.8 N/A 2.67 in67.8 mm N/A
N/A QF175S303X50MM N/A 50 mm N/A 175 N/A 14x3.8 N/A 2.67 in67.8 mm N/A
N/A QF175X50MM N/A 50 mm N/A 175 N/A 14x3.8 N/A 2.67 in67.8 mm N/A
N/A QF175X50MMU N/A 50 mm N/A 175 N/A 14x3.8 N/A 2.67 in67.8 mm N/A
N/A QF250X50MM N/A 50 mm N/A 250 N/A 14x3.8 N/A 3.1 in78.7 mm N/A
N/A QF500X50MM N/A 50 mm N/A 500 N/A 14x3.8 N/A 3.75 in95.3 mm N/A
N/A QF50S303X45MM N/A 45 mm N/A 50 N/A 14x3.8 N/A 2.16 in54.9 mm N/A
51 - 75 of 357 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »