Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Tank Lid, seal kit, legs and casters ARE NOT included when ordering a tank, and must be ordered separately.

Tanks ARE supplied with a drain plug. (UPC for drain plug G1/2 thread is 1001.)
51 - 59 of 59 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Length (in)

Length (mm)

Part Number

Description 

Height

Width

Tank Effective Volume

Length

Surface Area w/ Tank Lid

UPC Number

CAD

84527102811 N/A LID-11 GAL-KIT-STEEL N/A N/A N/A N/A N/A N/A 0845271028113 N/A
84527102817 N/A LID-17 GAL-KIT-STEEL N/A N/A N/A N/A N/A N/A 0845271028175 N/A
84527102002 N/A TANK-1.6 GAL-AL-NO PLUG N/A 7.080 in N/A 8.660 in N/A 1.60 gal6.00 L N/A 10.240 in260.10 mm N/A 2.70 ft²0.25 m² N/A 0845271020025 N/A
84527102003 N/A TANK-2.6 GAL-AL-NO PLUG N/A 8.470 in N/A 9.450 in N/A 2.60 gal10.00 L N/A 12.200 in309.88 mm N/A 3.80 ft²0.35 m² N/A 0845271020032 N/A
84527102005 N/A TANK-4.5 GAL-AL-NO PLUG N/A 9.650 in N/A 11.340 in N/A 4.50 gal17.00 L N/A 14.410 in366.01 mm N/A 5.40 ft²0.50 m² N/A 0845271020056 N/A
84527102007 N/A TANK-7.1 GAL-AL-NO PLUG N/A 11.220 in N/A 13.390 in N/A 7.10 gal27.00 L N/A 19.290 in489.97 mm N/A 8.10 ft²0.75 m² N/A 0845271020071 N/A
84527102011 N/A TANK-11 GAL-AL-NO PLUG N/A 12.400 in N/A 16.340 in N/A 11.00 gal40.00 L N/A 20.280 in515.11 mm N/A 10.80 ft²1.00 m² N/A 0845271020117 N/A
84527102017 N/A TANK-17 GAL-AL-NO PLUG N/A 14.370 in N/A 18.310 in N/A 17.00 gal63.00 L N/A 23.820 in605.03 mm N/A 14.00 ft²1.30 m² N/A 0845271020179 N/A
84527102104 N/A TANK-32 GAL-AL-W/PLUG N/A N/A N/A 32.00 gal N/A N/A N/A 0845271021046 N/A
51 - 59 of 59 | Results Per Page | View | Unit of Measure
1 2