Batch CAD Cart (0)
  • Cart is empty
Tank Lid, seal kit, legs and casters ARE NOT included when ordering a tank, and must be ordered separately.

Tanks ARE supplied with a drain plug. (UPC for drain plug G1/2 thread is 1001.)
26 - 50 of 59 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Length (in)

Length (mm)

Part Number

Description 

Height

Width

Tank Effective Volume

Length

Surface Area w/ Tank Lid

UPC Number

CAD

Sort by
N/A RES ASSY, AL 2.6 GALLON N/A N/A N/A N/A N/A N/A 0845271023576 N/A
N/A RES ASSY, AL 4.5 GALLON N/A N/A N/A N/A N/A N/A 0845271023583 N/A
N/A RES ASSY, AL 7.1 GALLON N/A N/A N/A N/A N/A N/A 0845271023591 N/A
N/A RES ASSY, AL 11 GALLON N/A N/A N/A N/A N/A N/A 0845271023606 N/A
N/A RES ASSY, AL 17 GALLON N/A N/A N/A N/A N/A N/A 0845271023613 N/A
N/A 1.6 GAL TANK W/3" OLG HOLES AL N/A N/A N/A N/A N/A N/A 0845271024061 N/A
N/A 2.6 GAL TANK W/3" OLG HOLES AL N/A N/A N/A N/A N/A N/A 0845271024078 N/A
N/A 4.5 GAL TANK W/3" OLG HOLES AL N/A N/A N/A N/A N/A N/A 0845271024085 N/A
N/A 7.1 GAL TANK W/5" OLG HOLES AL N/A N/A N/A N/A N/A N/A 0845271024092 N/A
N/A 11 GAL TANK W/5" OLG HOLES AL N/A N/A N/A N/A N/A N/A 0845271024108 N/A
N/A 17 GAL TANK W/5" OLG HOLES AL N/A N/A N/A N/A N/A N/A 0845271024115 N/A
N/A 4.5 GAL TANK W/5" OLG HOLES AL N/A N/A N/A N/A N/A N/A 0845271024122 N/A
N/A RD235 Cover Kit Buna-N N/A N/A N/A N/A N/A N/A 0845271026065 N/A
N/A RD345 Cover Kit Buna-N N/A N/A N/A N/A N/A N/A 0845271026072 N/A
N/A RD235 Cover Kit Viton N/A N/A N/A N/A N/A N/A 0845271026102 N/A
N/A STEEL LID KIT, 1.6 GAL N/A N/A N/A N/A N/A N/A 0845271028021 N/A
N/A STEEL LID KIT, 2.6 GAL N/A N/A N/A N/A N/A N/A 0845271028038 N/A
N/A STEEL LID KIT, 4.5 GAL N/A N/A N/A N/A N/A N/A 0845271028052 N/A
N/A STEEL LID KIT, 7.1 GAL N/A N/A N/A N/A N/A N/A 0845271028076 N/A
N/A STEEL LID KIT, 11 GAL N/A N/A N/A N/A N/A N/A 0845271028113 N/A
N/A STEEL LID KIT, 17 GAL N/A N/A N/A N/A N/A N/A 0845271028175 N/A
N/A TANK, AL, 32 GAL, W/PLUG N/A N/A N/A 32.00 gal N/A N/A N/A 0845271021046 N/A
N/A TANK, AL 1.6 GAL. W/PLUG N/A 7.080 in N/A 8.660 in N/A 1.60 gal6.00 L N/A 10.240 in260.10 mm N/A 2.70 ft²0.25 m² N/A 2102 N/A CAD
N/A TANK, AL 1.6 GAL. NO PLUG N/A 7.080 in N/A 8.660 in N/A 1.60 gal6.00 L N/A 10.240 in260.10 mm N/A 2.70 ft²0.25 m² N/A 0845271020025 N/A
N/A TANK, AL 2.6 GAL. W/PLUG N/A 8.470 in N/A 9.450 in N/A 2.60 gal10.00 L N/A 12.200 in309.88 mm N/A 3.80 ft²0.35 m² N/A 2103 N/A
26 - 50 of 59 | Results Per Page | View | Unit of Measure
1 2 3