Batch CAD Cart (0)
  • Cart is empty

The RunRight® RDH is a drive head design which transmits power from an eccentric, through the connecting rod and flexible head, to activate vibratory conveyors, screens, or feeder apparatus and equipment. The outer housings are manufactured steel weldments and the inner squares are aluminum. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

1 - 11 of 11 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

F Max

RPM @ Max @ 5°

Dimension A

Dimension C

Dimension D

Dimension E

Dimension M

Sort by
N/A RDH 18 RH OSCILLATING DRIVE HEAD, RIGHT HAND THREADED N/A 90 lb400 N N/A 600 rpm N/A 1.97 in50 mm N/A 1.24 in31.5 mm N/A 1.77 in45 mm N/A 0.79 in20 mm N/A M12
N/A RDH 18 LH OSCILLATING DRIVE HEAD, LEFT HAND THREADED N/A 90 lb400 N N/A 600 rpm N/A 1.97 in50 mm N/A 1.24 in31.5 mm N/A 1.77 in45 mm N/A 0.79 in20 mm N/A M12-LH
N/A RDH 27 RH OSCILLATING DRIVE HEAD, RIGHT HAND THREADED N/A 225 lb1000 N N/A 560 rpm N/A 2.36 in60 mm N/A 1.59 in40.5 mm N/A 2.36 in60 mm N/A 1.06 in27 mm N/A M16
N/A RDH 27 LH OSCILLATING DRIVE HEAD, LEFT HAND THREADED N/A 225 lb1000 N N/A 560 rpm N/A 2.36 in60 mm N/A 1.59 in40.5 mm N/A 2.36 in60 mm N/A 1.06 in27 mm N/A M16-LH
N/A RDH 38 RH OSCILLATING DRIVE HEAD, RIGHT HAND THREADED N/A 450 lb2000 N N/A 530 rpm N/A 3.15 in80 mm N/A 2.09 in53 mm N/A 3.15 in80 mm N/A 1.46 in37 mm N/A M20
N/A RDH 38 LH OSCILLATING DRIVE HEAD, LEFT HAND THREADED N/A 450 lb2000 N N/A 530 rpm N/A 3.15 in80 mm N/A 2.09 in53 mm N/A 3.15 in80 mm N/A 1.46 in37 mm N/A M20-LH
N/A RDH 60 LH OSCILLATING DRIVE HEAD, LEFT HAND THREADED N/A N/A N/A 7.87 in200 mm N/A 2.56 in65 mm N/A 5.12 in130 mm N/A 2.56 in65 mm N/A M42
N/A RDH 45 RH OSCILLATING DRIVE HEAD, RIGHT HAND THREADED N/A 787 lb3500 N N/A 500 rpm N/A 3.94 in100 mm N/A 2.64 in67 mm N/A 3.94 in100 mm N/A 1.73 in44 mm N/A M24
N/A RDH 45 LH OSCILLATING DRIVE HEAD, LEFT HAND THREADED N/A 787 lb3500 N N/A 500 rpm N/A 3.94 in100 mm N/A 2.64 in67 mm N/A 3.94 in100 mm N/A 1.73 in44 mm N/A M24-LH
N/A RDH 50 RH OSCILLATING DRIVE HEAD, RIGHT HAND THREADED N/A 1350 lb6000 N N/A 470 rpm N/A 4.72 in120 mm N/A 2.76 in69.5 mm N/A 4.13 in105 mm N/A 1.89 in47 mm N/A M36
N/A RDH 50 LH OSCILLATING DRIVE HEAD, LEFT HAND THREADED N/A 1350 lb6000 N N/A 470 rpm N/A 4.72 in120 mm N/A 2.76 in69.5 mm N/A 4.13 in105 mm N/A 1.89 in47 mm N/A M36-LH
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1