- Product Types of LovejoyProduct Types of Lovejoy
- RunRight® Rubber Suspension Parts CatalogRunRight® Rubber Suspension Parts Catalog
- RunRight® Rubber Suspension UnitsRunRight® Rubber Suspension Units
- RunRight® Rubber Suspension Units - Type RSF ARunRight® Rubber Suspension Units - Type RSF A
- View Items
RunRight® Rubber Suspension Units - Type RSF A
RunRight® Rubber Suspension Units - Type RSF A
RunRight® Rubber Suspension Units
The RunRight® Rubber Suspension Unit RSF A has 4 bore holes in the inner square and the brackets are welded to the housing. They are designed to transmit alternating motions from the neutral position. A bolt through either two, or all four of the bore holes, can be used to mount a lever to either one or both sides of the unit. They are manufactured with cast iron or steel housings and aluminum inner squares, see chart below. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
1 2
Item Number |
Description |
Dimension A |
Dimension B |
Dimension G |
Dimension S |
Dimension L |
Dimension L1 |
Construction |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
68514484264 | Description N/A RSF A80X200 ELEMENT | Dimension A N/A M20 | Dimension B N/A 60 mm | Dimension G N/A 220 mm | Dimension S N/A 80 mm | Dimension L N/A 200 mm | Dimension L1 N/A 210 mm | Construction N/A Steel |
68514484265 | Description N/A RSF A80X300 ELEMENT | Dimension A N/A M20 | Dimension B N/A 60 mm | Dimension G N/A 220 mm | Dimension S N/A 80 mm | Dimension L N/A 300 mm | Dimension L1 N/A 310 mm | Construction N/A Steel |
68514484266 | Description N/A RSF A80X400 ELEMENT | Dimension A N/A M20 | Dimension B N/A 60 mm | Dimension G N/A 220 mm | Dimension S N/A 80 mm | Dimension L N/A 400 mm | Dimension L1 N/A 410 mm | Construction N/A Steel |
1 2