The RunRight® Rubber Suspension Unit RSR S is perfect for square lever arms. The length of the inserted lever arm needs to be three times that of dimension C, as shown in the drawing to the right. This kind of connection is great for plus or minus angular motions. These units cannot take alternating motions across the neutral axis. They are manufactured with aluminum housings and steel inner squares. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Part Number |
Description |
Dimension C |
Dimension D |
Dimension E |
Dimension F |
Dimension S |
Dimension L |
Dimension L1 |
---|---|---|---|---|---|---|---|---|
68514425095 | Description N/A RSR S11X20 ELEMENT | Dimension C N/A 8 mm | Dimension D N/A 28 mm | Dimension E N/A 4 mm | Dimension F N/A 2.5 mm | Dimension S N/A 11 mm | Dimension L N/A 20 mm | Dimension L1 N/A 25 mm |
68514425096 | Description N/A RSR S11X30 ELEMENT | Dimension C N/A 8 mm | Dimension D N/A 28 mm | Dimension E N/A 4 mm | Dimension F N/A 2.5 mm | Dimension S N/A 11 mm | Dimension L N/A 30 mm | Dimension L1 N/A 35 mm |
68514425097 | Description N/A RSR S11X50 ELEMENT | Dimension C N/A 8 mm | Dimension D N/A 28 mm | Dimension E N/A 4 mm | Dimension F N/A 2.5 mm | Dimension S N/A 11 mm | Dimension L N/A 50 mm | Dimension L1 N/A 55 mm |
68514425098 | Description N/A RSR S15X25 ELEMENT | Dimension C N/A 10 mm | Dimension D N/A 36 mm | Dimension E N/A 5 mm | Dimension F N/A 2.5 mm | Dimension S N/A 15 mm | Dimension L N/A 25 mm | Dimension L1 N/A 30 mm |
68514425099 | Description N/A RSR S15X40 ELEMENT | Dimension C N/A 10 mm | Dimension D N/A 36 mm | Dimension E N/A 5 mm | Dimension F N/A 2.5 mm | Dimension S N/A 15 mm | Dimension L N/A 40 mm | Dimension L1 N/A 45 mm |
68514425100 | Description N/A RSR S15X60 ELEMENT | Dimension C N/A 10 mm | Dimension D N/A 36 mm | Dimension E N/A 5 mm | Dimension F N/A 2.5 mm | Dimension S N/A 15 mm | Dimension L N/A 60 mm | Dimension L1 N/A 65 mm |
68514425101 | Description N/A RSR S18X30 ELEMENT | Dimension C N/A 13 mm | Dimension D N/A 45 mm | Dimension E N/A 5 mm | Dimension F N/A 2.5 mm | Dimension S N/A 18 mm | Dimension L N/A 30 mm | Dimension L1 N/A 35 mm |
68514425102 | Description N/A RSR S18X50 ELEMENT | Dimension C N/A 13 mm | Dimension D N/A 45 mm | Dimension E N/A 5 mm | Dimension F N/A 2.5 mm | Dimension S N/A 18 mm | Dimension L N/A 50 mm | Dimension L1 N/A 55 mm |
68514425103 | Description N/A RSR S18X80 ELEMENT | Dimension C N/A 13 mm | Dimension D N/A 45 mm | Dimension E N/A 5 mm | Dimension F N/A 2.5 mm | Dimension S N/A 18 mm | Dimension L N/A 80 mm | Dimension L1 N/A 85 mm |
68514425104 | Description N/A RSR S27X40 ELEMENT | Dimension C N/A 16 mm | Dimension D N/A 62 mm | Dimension E N/A 6 mm | Dimension F N/A 3.0 mm | Dimension S N/A 27 mm | Dimension L N/A 40 mm | Dimension L1 N/A 45 mm |
68514425105 | Description N/A RSR S27X60 ELEMENT | Dimension C N/A 16 mm | Dimension D N/A 62 mm | Dimension E N/A 6 mm | Dimension F N/A 3.0 mm | Dimension S N/A 27 mm | Dimension L N/A 60 mm | Dimension L1 N/A 65 mm |
68514425106 | Description N/A RSR S27X100 ELEMENT | Dimension C N/A 16 mm | Dimension D N/A 62 mm | Dimension E N/A 6 mm | Dimension F N/A 3.0 mm | Dimension S N/A 27 mm | Dimension L N/A 100 mm | Dimension L1 N/A 105 mm |
68514425107 | Description N/A RSR S38X60 ELEMENT | Dimension C N/A 20 mm | Dimension D N/A 80 mm | Dimension E N/A 7 mm | Dimension F N/A 3.5 mm | Dimension S N/A 38 mm | Dimension L N/A 60 mm | Dimension L1 N/A 70 mm |
68514425108 | Description N/A RSR S38X80 ELEMENT | Dimension C N/A 20 mm | Dimension D N/A 80 mm | Dimension E N/A 7 mm | Dimension F N/A 3.5 mm | Dimension S N/A 38 mm | Dimension L N/A 80 mm | Dimension L1 N/A 90 mm |
68514425109 | Description N/A RSR S38X120 ELEMENT | Dimension C N/A 20 mm | Dimension D N/A 80 mm | Dimension E N/A 7 mm | Dimension F N/A 3.5 mm | Dimension S N/A 38 mm | Dimension L N/A 120 mm | Dimension L1 N/A 130 mm |
68514425110 | Description N/A RSR S45X80 ELEMENT | Dimension C N/A 24 mm | Dimension D N/A 95 mm | Dimension E N/A 8 mm | Dimension F N/A 4.0 mm | Dimension S N/A 45 mm | Dimension L N/A 80 mm | Dimension L1 N/A 90 mm |
68514425111 | Description N/A RSR S45X100 ELEMENT | Dimension C N/A 24 mm | Dimension D N/A 95 mm | Dimension E N/A 8 mm | Dimension F N/A 4.0 mm | Dimension S N/A 45 mm | Dimension L N/A 100 mm | Dimension L1 N/A 110 mm |
68514425112 | Description N/A RSR S45X150 ELEMENT | Dimension C N/A 24 mm | Dimension D N/A 95 mm | Dimension E N/A 8 mm | Dimension F N/A 4.0 mm | Dimension S N/A 45 mm | Dimension L N/A 150 mm | Dimension L1 N/A 160 mm |
68514446318 | Description N/A RSR S50X300 ELEMENT | Dimension C N/A 30 mm | Dimension D N/A 108 mm | Dimension E N/A 8 mm | Dimension F N/A 4.0 mm | Dimension S N/A 50 mm | Dimension L N/A 300 mm | Dimension L1 N/A 310 mm |
68514446320 | Description N/A RSR S50X200 ELEMENT | Dimension C N/A 30 mm | Dimension D N/A 108 mm | Dimension E N/A 8 mm | Dimension F N/A 4.0 mm | Dimension S N/A 50 mm | Dimension L N/A 200 mm | Dimension L1 N/A 210 mm |
68514446321 | Description N/A RSR S50X120 ELEMENT | Dimension C N/A 30 mm | Dimension D N/A 108 mm | Dimension E N/A 8 mm | Dimension F N/A 4.0 mm | Dimension S N/A 50 mm | Dimension L N/A 120 mm | Dimension L1 N/A 130 mm |