Batch CAD Cart (0)
  • Cart is empty
RunRight® inch (imperial) sprockets are available in both single and double strands. The inch (imperial) sprockets do not include idler bolt & nuts, as these are included with the RunRight™ inch (imperial) tensioner units.
1 - 15 of 15 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

Bore (Dim A)

Number of Teeth

ANSI Chain Size

Sprocket Number

Use with Tensioner Size

CAD

N/A 25BB20 IDLER SPROCKET N/A 0.375 in N/A 20 N/A 25 N/A 25BB20 N/A RT 11 N/A CAD
N/A 35BB19 IDLER SPROCKET N/A 0.500 in N/A 19 N/A 35 N/A 35BB19 N/A RT 15/18 N/A CAD
N/A 40BB18 IDLER SPROCKET N/A 0.500 in N/A 18 N/A 40 N/A 40BB18 N/A RT 15/18 N/A CAD
N/A 41BB18 IDLER SPROCKET N/A 0.500 in N/A 18 N/A 41 N/A 41BB18 N/A RT 15/18 N/A
N/A 50BB17 IDLER SPROCKET N/A 0.500 in N/A 17 N/A 50 N/A 50BB17 N/A RT 27 N/A CAD
N/A 60BB15 IDLER SPROCKET N/A 0.500 in N/A 15 N/A 60 N/A 60BB15 N/A RT 27 N/A CAD
N/A 80BB12 IDLER SPROCKET N/A 0.750 in N/A 12 N/A 80 N/A 80BB12 N/A RT 38 N/A CAD
N/A 100BB11 IDLER SPROCKET N/A 0.750 in N/A 11 N/A 100 N/A 100BB11 N/A RT 45 N/A CAD
N/A 120BB9 IDLER SPROCKET N/A 0.750 in N/A 9 N/A 120 N/A 120BB09 N/A RT 45 N/A CAD
N/A D35BB19 DBL IDLER SPROCKET N/A 0.500 in N/A 19 N/A 35-2 N/A D35BB19 N/A RT 15/18 N/A CAD
N/A D40BB18 DBL IDLER SPROCKET N/A 0.500 in N/A 18 N/A 40-2 N/A D40BB18 N/A RT 18 N/A CAD
N/A D50BB17 DBL IDLER SPROCKET N/A 0.500 in N/A 17 N/A 50-2 N/A D50BB17 N/A RT 27 N/A CAD
N/A D60BB15 DBL IDLER SPROCKET N/A 0.500 in N/A 15 N/A 60-2 N/A D60BB15 N/A RT 27 N/A CAD
N/A D80BB12 DBL IDLER SPROCKET N/A 0.750 in N/A 12 N/A 80-2 N/A D80BB12 N/A RT 38 N/A CAD
N/A D100BB11 DBL IDLER SPROCKET N/A 0.750 in N/A 11 N/A 100-2 N/A D100BB11 N/A RT 45 N/A CAD
1 - 15 of 15 | Results Per Page | View | Unit of Measure
1