Batch CAD Cart (0)
  • Cart is empty
RunRight® sprockets are available in single, double, and triple strands for RunRight metric tensioners. The RunRight sprockets for RunRight metric tensioners do include idler bolt & nuts (as these do not come with the RunRight™ metric tensioner units).
26 - 26 of 26 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Length (Dim L) (mm)

Part Number

Description 

Pitch

Number of Teeth

ANSI Chain Size

Dimension W

Length (Dim L)

Sprocket Number

Use with Tensioner Size

Sort by
N/A T120BB9 M20 TRIPLE IDLER SPROCKET SET N/A 1.50 in N/A 9 N/A 120-2 N/A M20 N/A 180 mm N/A T120BB9 N/A RT 45/50-M
26 - 26 of 26 | Results Per Page | View | Unit of Measure
1 2