Batch CAD Cart (0)
  • Cart is empty
  • The J Type flanges in sizes 3J and 4J are made from die cast of high strength zinc alloy (tensile strength of 41,000 psi) and are furnished bore-to-size.
  • Size 5J is provided in either zinc alloy or cast iron depending on the bore size.
  • Size 6J is made from cast iron.
  • J flanges are compatible with EPDM or Neoprene sleeves.
  • Each flange has a keyway and two set screws (one set screw over the key and one at 90° to the keyway).
  • The J Type coupling consists of two flanges and one sleeve.
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size  (mm)

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (W x D)

Outside Diameter

Dimension HD

Dimension L

CAD

Sort by
N/A 4J FLNG 24MM 8X3.3MM KW N/A 24.00 mm N/A 4J N/A 8 x 3.3 mm N/A 2.460 in62.48 mm N/A 1.630 in41.40 mm N/A 0.880 in22.35 mm N/A
N/A 4J FLNG 20MM 6X2.8MM KW N/A 20.00 mm N/A 4J N/A 6 x 2.8 mm N/A 2.460 in62.48 mm N/A 1.630 in41.40 mm N/A 0.880 in22.35 mm N/A
N/A 4J FLNG 19MM 6X2.8MM KW N/A 19.00 mm N/A 4J N/A 6 x 2.8 mm N/A 2.460 in62.48 mm N/A 1.630 in41.40 mm N/A 0.880 in22.35 mm N/A
N/A 4J FLNG 16MM 5X2.3MM KW N/A 16.00 mm N/A 4J N/A 5 x 2.3 mm N/A 2.460 in62.48 mm N/A 1.630 in41.40 mm N/A 0.880 in22.35 mm N/A
N/A 4J FLNG 15MM 5X2.3MM KW N/A 15 mm N/A 4J N/A 5 x 2.3 mm N/A 2.460 in62.48 mm N/A 1.630 in41.40 mm N/A 0.880 in22.35 mm N/A
N/A 4J FLNG 14MM 5X2.3MM KW N/A 14.00 mm N/A 4J N/A 5 x 2.3 mm N/A 2.460 in62.48 mm N/A 1.630 in41.40 mm N/A 0.880 in22.35 mm N/A
N/A 3J FLNG 19MM 6X2.8MM KW N/A 19.00 mm N/A 3J N/A 6 x 2.8 mm N/A 2.062 in52.37 mm N/A 1.500 in38.10 mm N/A 0.810 in20.57 mm N/A
N/A 3J FLNG 16MM 5X2.3MM KW N/A 16.00 mm N/A 3J N/A 5 x 2.3 mm N/A 2.062 in52.37 mm N/A 1.500 in38.10 mm N/A 0.810 in20.57 mm N/A
N/A 3J FLNG 15MM 5X2.3MM KW N/A 15 mm N/A 3J N/A 5 x 2.3 mm N/A 2.062 in52.37 mm N/A 1.500 in38.10 mm N/A 0.810 in20.57 mm N/A
N/A 3J FLNG 14MM 5X2.3MM KW N/A 14.00 mm N/A 3J N/A 5 x 2.3 mm N/A 2.062 in52.37 mm N/A 1.500 in38.10 mm N/A 0.810 in20.57 mm N/A
N/A 3J FLNG 12MM 4X1.8MM KW N/A 12.00 mm N/A 3J N/A 4 x 1.8 mm N/A 2.062 in52.37 mm N/A 1.500 in38.10 mm N/A 0.810 in20.57 mm N/A
N/A 3J FLNG 11MM 4X1.8MM KW N/A 11.00 mm N/A 3J N/A 4 x 1.8 mm N/A 2.062 in52.37 mm N/A 1.500 in38.10 mm N/A 0.810 in20.57 mm N/A
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1