68514436119
Description
N/A 7S FLNG 15/16 1/4X1/8 KW
Bore Size
N/A 15/16 in
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD N/A
68514476493
Description
N/A 7S FLNG 7/8 *1/4X1/8KW
Bore Size
N/A 7/8 in
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD N/A
68514436135
Description
N/A 8S FLNG 1" 1/4X1/8 KW
Bore Size
N/A 1 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514444364
Description
N/A 8S FLNG 1-1/16 W/KW
Bore Size
N/A 1 1/16 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514436138
Description
N/A 8S FLNG 1-1/4 1/4X1/8 KW
Bore Size
N/A 1 1/4 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514436136
Description
N/A 8S FLNG 1-1/8 1/4X1/8 KW
Bore Size
N/A 1 1/8 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514436137
Description
N/A 8S FLNG 1-3/16 1/4X1/8 KW
Bore Size
N/A 1 3/16 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD N/A
68514436134
Description
N/A 8S FLNG 15/16 1/4X1/8KW
Bore Size
N/A 15/16 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514436152
Description
N/A 9S FLNG 1" 1/4X1/8 KW
Bore Size
N/A 1 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514445742
Description
N/A 9S FLNG 1-1/16 1/4X1/8 KW
Bore Size
N/A 1 1/16 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514436154
Description
N/A 9S FLNG 1-1/4 1/4X1/8 KW
Bore Size
N/A 1 1/4 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514436153
Description
N/A 9S FLNG 1-1/8 1/4X1/8 KW
Bore Size
N/A 1 1/8 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514444363
Description
N/A 9S FLNG 15/16 1/4X1/8 KW
Bore Size
N/A 15/16 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514436171
Description
N/A 10S FLNG 1-1/4 1/4X1/8 KW
Bore Size
N/A 1 1/4 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514436363
Description
N/A 10S FLNG 1-1/8 1/4X1/8 KW
Bore Size
N/A 1 1/8 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514446613
Description
N/A 10S FLNG 1-3/16 1/4X1/8KW
Bore Size
N/A 1 3/16 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514436189
Description
N/A 11S FLNG 1-1/4 1/4X1/8 KW
Bore Size
N/A 1 1/4 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514436067
Description
N/A 5S FLNG 1/2 1/8X1/16 KW
Bore Size
N/A 1/2 in
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 1/8 x 1/16 in
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514436070
Description
N/A 5S FLNG 13/16 3/16X3/32 KW
Bore Size
N/A 13/16 in
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514436069
Description
N/A 5S FLNG 3/4 3/16X3/32 KW
Bore Size
N/A 3/4 in
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514436068
Description
N/A 5S FLNG 5/8 3/16X3/32 KW
Bore Size
N/A 5/8 in
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514436071
Description
N/A 5S FLNG 7/8 3/16X3/32 KW
Bore Size
N/A 7/8 in
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514436094
Description
N/A 6S FLNG 3/4 3/16X3/32 KW
Bore Size
N/A 3/4 in
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514436093
Description
N/A 6S FLNG 5/8 3/16X3/32 KW
Bore Size
N/A 5/8 in
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514436095
Description
N/A 6S FLNG 7/8 3/16X3/32 KW
Bore Size
N/A 7/8 in
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A