68514436073
Description
N/A 5S FLNG 1" 1/4X1/8 KW
Bore Size
N/A 1 in
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514436074
Description
N/A 5S FLNG 1-1/16 1/4X1/8 KW
Bore Size
N/A 1 1/16 in
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514436077
Description
N/A 5S FLNG 1-1/4 *1/4X1/16 KW
Bore Size
N/A 1 1/4 in
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514436075
Description
N/A 5S FLNG 1-1/8 1/4X1/8 KW
Bore Size
N/A 1 1/8 in
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514436076
Description
N/A 5S FLNG 1-3/16 1/4X1/8KW
Bore Size
N/A 1 3/16 in
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514436072
Description
N/A 5S FLNG 15/16 1/4X1/8KW
Bore Size
N/A 15/16 in
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514436067
Description
N/A 5S FLNG 1/2 1/8X1/16 KW
Bore Size
N/A 1/2 in
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 1/8 x 1/16 in
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514436070
Description
N/A 5S FLNG 13/16 3/16X3/32 KW
Bore Size
N/A 13/16 in
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514436069
Description
N/A 5S FLNG 3/4 3/16X3/32 KW
Bore Size
N/A 3/4 in
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514436068
Description
N/A 5S FLNG 5/8 3/16X3/32 KW
Bore Size
N/A 5/8 in
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514436071
Description
N/A 5S FLNG 7/8 3/16X3/32 KW
Bore Size
N/A 7/8 in
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514436097
Description
N/A 6S FLNG 1" 1/4X1/8 KW
Bore Size
N/A 1 in
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514436098
Description
N/A 6S FLNG 1-1/16 1/4X1/8 KW
Bore Size
N/A 1 1/16 in
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514436101
Description
N/A 6S FLNG 1-1/4 1/4X1/8 KW
Bore Size
N/A 1 1/4 in
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514436099
Description
N/A 6S FLNG 1-1/8 1/4X1/8 KW
Bore Size
N/A 1 1/8 in
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514436100
Description
N/A 6S FLNG 1-3/16 1/4X1/8 KW
Bore Size
N/A 1 3/16 in
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514436096
Description
N/A 6S FLNG 15/16 1/4X1/8 KW
Bore Size
N/A 15/16 in
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514436094
Description
N/A 6S FLNG 3/4 3/16X3/32 KW
Bore Size
N/A 3/4 in
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514436093
Description
N/A 6S FLNG 5/8 3/16X3/32 KW
Bore Size
N/A 5/8 in
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514436095
Description
N/A 6S FLNG 7/8 3/16X3/32 KW
Bore Size
N/A 7/8 in
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514436105
Description
N/A 6S FLNG 1-1/2 3/8X1/8 KW
Bore Size
N/A 1 1/2 in
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 3/8 x 1/8 in
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514436106
Description
N/A 6S FLNG 1-5/8 3/8X1/8 KW
Bore Size
N/A 1 5/8 in
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 3/8 x 1/8 in
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514436107
Description
N/A 6S FLNG 1-3/4 3/8X1/16KW
Bore Size
N/A 1 3/4 in
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514436104
Description
N/A 6S FLNG 1-7/16 3/8X3/16 KW
Bore Size
N/A 1 7/16 in
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514436103
Description
N/A 6S FLNG 1-3/8 5/16X5/32 KW
Bore Size
N/A 1 3/8 in
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 5/16 x 5/32 in
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A