Batch CAD Cart (0)
  • Cart is empty
  • S flanges are made of high strength cast iron and are bored-to- size for a slip fit on standard shafts.
  • S flanges are easy to install, are readily available from stock in a wide range of popular bore sizes, and are supplied with two set screws at 90°.
  • The S Type coupling consists of two flanges and one sleeve.
76 - 100 of 152 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Outside Diameter

Dimension HD

Dimension L

CAD

N/A 9S FLNG 2-7/8 3/4X1/8KW N/A 2 7/8 in N/A 9S N/A 3/4 x 1/8 in N/A 6.350 in161.29 mm N/A 3.630 in92.20 mm N/A 2.410 in61.21 mm N/A CAD
N/A 9S FLNG 1-1/2 3/8X3/16 KW N/A 1 1/2 in N/A 9S N/A 3/8 x 3/16 in N/A 6.350 in161.29 mm N/A 3.630 in92.20 mm N/A 2.410 in61.21 mm N/A CAD
N/A 9S FLNG 1-11/16 3/8X3/16KW N/A 1 11/16 in N/A 9S N/A 3/8 x 3/16 in N/A 6.350 in161.29 mm N/A 3.630 in92.20 mm N/A 2.410 in61.21 mm N/A CAD
N/A 9S FLNG 1-3/4 3/8X3/16 KW N/A 1 3/4 in N/A 9S N/A 3/8 x 3/16 in N/A 6.350 in161.29 mm N/A 3.630 in92.20 mm N/A 2.410 in61.21 mm N/A CAD
N/A 9S FLNG 1-5/8 3/8X3/16 KW N/A 1 5/8 in N/A 9S N/A 3/8 x 3/16 in N/A 6.350 in161.29 mm N/A 3.630 in92.20 mm N/A 2.410 in61.21 mm N/A CAD
N/A 9S FLNG 1-7/16 3/8X3/16 KW N/A 1 7/16 in N/A 9S N/A 3/8 x 3/16 in N/A 6.350 in161.29 mm N/A 3.630 in92.20 mm N/A 2.410 in61.21 mm N/A CAD
N/A 9S FLNG 1-9/16 3/8X3/16KW N/A 1 9/16 in N/A 9S N/A 3/8 x 3/16 in N/A 6.350 in161.29 mm N/A 3.630 in92.20 mm N/A 2.410 in61.21 mm N/A CAD
N/A 9S FLNG 1-3/8 5/16X5/32 KW N/A 1 3/8 in N/A 9S N/A 5/16 x 5/32 in N/A 6.350 in161.29 mm N/A 3.630 in92.20 mm N/A 2.410 in61.21 mm N/A CAD
N/A 9S FLNG 2-1/2 5/8X3/16 KW N/A 2 1/2 in N/A 9S N/A 5/8 x 3/16 in N/A 6.350 in161.29 mm N/A 3.630 in92.20 mm N/A 2.410 in61.21 mm N/A CAD
N/A 9S FLNG 2-3/4 5/8X3/16 KW N/A 2 3/4 in N/A 9S N/A 5/8 x 3/16 in N/A 6.350 in161.29 mm N/A 3.630 in92.20 mm N/A 2.410 in61.21 mm N/A CAD
N/A 9S FLNG 2-3/8 5/8X5/16 KW N/A 2 3/8 in N/A 9S N/A 5/8 x 5/16 in N/A 6.350 in161.29 mm N/A 3.630 in92.20 mm N/A 2.410 in61.21 mm N/A CAD
N/A 9S FLNG 1.290/1.291 1/4KW N/A 1 5/16 in N/A 9S N/A 1/4 in N/A 6.350 in161.29 mm N/A 3.630 in92.20 mm N/A 2.410 in61.21 mm N/A CAD
N/A 10S FLNG 1-15/16 1/2X1/4KW N/A 1 15/16 in N/A 10S N/A 1/2 x 1/4 in N/A 7.500 in190.50 mm N/A 4.380 in111.25 mm N/A 2.700 in68.58 mm N/A CAD
N/A 10S FLNG 1-7/8 1/2X1/4 KW N/A 1 7/8 in N/A 10S N/A 1/2 x 1/4 in N/A 7.500 in190.50 mm N/A 4.380 in111.25 mm N/A 2.700 in68.58 mm N/A CAD
N/A 10S FLNG 2" 1/2X1/4KW N/A 2 in N/A 10S N/A 1/2 x 1/4 in N/A 7.500 in190.50 mm N/A 4.380 in111.25 mm N/A 2.700 in68.58 mm N/A CAD
N/A 10S FLNG 2-1/8 1/2X1/4 KW N/A 2 1/8 in N/A 10S N/A 1/2 x 1/4 in N/A 7.500 in190.50 mm N/A 4.380 in111.25 mm N/A 2.700 in68.58 mm N/A CAD
N/A 10S FLNG 2-3/16 1/2X1/4KW N/A 2 3/16 in N/A 10S N/A 1/2 x 1/4 in N/A 7.500 in190.50 mm N/A 4.380 in111.25 mm N/A 2.700 in68.58 mm N/A CAD
N/A 10S FLNG 1-1/4 1/4X1/8 KW N/A 1 1/4 in N/A 10S N/A 1/4 x 1/8 in N/A 7.500 in190.50 mm N/A 4.380 in111.25 mm N/A 2.700 in68.58 mm N/A CAD
N/A 10S FLNG 1-1/8 1/4X1/8 KW N/A 1 1/8 in N/A 10S N/A 1/4 x 1/8 in N/A 7.500 in190.50 mm N/A 4.380 in111.25 mm N/A 2.700 in68.58 mm N/A CAD
N/A 10S FLNG 1-3/16 1/4X1/8KW N/A 1 3/16 in N/A 10S N/A 1/4 x 1/8 in N/A 7.500 in190.50 mm N/A 4.380 in111.25 mm N/A 2.700 in68.58 mm N/A CAD
N/A 10S FLNG 2-7/8 3/4X1/8 KW N/A 2 7/8 in N/A 10S N/A 3/4 x 1/8 in N/A 7.500 in190.50 mm N/A 4.380 in111.25 mm N/A 2.700 in68.58 mm N/A CAD
N/A 10S FLNG 1-1/2 3/8X3/16 KW N/A 1 1/2 in N/A 10S N/A 3/8 x 3/16 in N/A 7.500 in190.50 mm N/A 4.380 in111.25 mm N/A 2.700 in68.58 mm N/A CAD
N/A 10S FLNG 1-11/16 3/8X3/16KW N/A 1 11/16 in N/A 10S N/A 3/8 x 3/16 in N/A 7.500 in190.50 mm N/A 4.380 in111.25 mm N/A 2.700 in68.58 mm N/A CAD
N/A 10S FLNG 1-3/4 3/8X3/16 KW N/A 1 3/4 in N/A 10S N/A 3/8 x 3/16 in N/A 7.500 in190.50 mm N/A 4.380 in111.25 mm N/A 2.700 in68.58 mm N/A CAD
N/A 10S FLNG 1-5/8 3/8X3/16 KW N/A 1 5/8 in N/A 10S N/A 3/8 x 3/16 in N/A 7.500 in190.50 mm N/A 4.380 in111.25 mm N/A 2.700 in68.58 mm N/A CAD
76 - 100 of 152 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »