68514435183
Description
N/A 10S FLNG 2-1/4 1/2X1/4 KW
Bore Size
N/A 2 1/4 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514435442
Description
N/A 13S FLNG 2-3/8 5/8X5/16 KW
Bore Size
N/A 2 3/8 in
Coupling Size
N/A 13S
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Outside Diameter
N/A 11.750 in 298.45 mm
Dimension HD
N/A 6.750 in 171.45 mm
Dimension L
N/A 4.380 in 111.25 mm
CAD
N/A
68514435443
Description
N/A 13S FLNG 2-7/8 3/4X3/8 KW
Bore Size
N/A 2 7/8 in
Coupling Size
N/A 13S
Keyway Size (W x D)
N/A 3/4 x 3/8 in
Outside Diameter
N/A 11.750 in 298.45 mm
Dimension HD
N/A 6.750 in 171.45 mm
Dimension L
N/A 4.380 in 111.25 mm
CAD
N/A
68514435446
Description
N/A 14S FLNG 2-7/8 3/4X3/8 KW
Bore Size
N/A 2 7/8 in
Coupling Size
N/A 14S
Keyway Size (W x D)
N/A 3/4 x 3/8 in
Outside Diameter
N/A 13.875 in 352.43 mm
Dimension HD
N/A 7.500 in 190.50 mm
Dimension L
N/A 4.500 in 114.30 mm
CAD
N/A
68514436067
Description
N/A 5S FLNG 1/2 1/8X1/16 KW
Bore Size
N/A 1/2 in
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 1/8 x 1/16 in
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514436068
Description
N/A 5S FLNG 5/8 3/16X3/32 KW
Bore Size
N/A 5/8 in
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514436069
Description
N/A 5S FLNG 3/4 3/16X3/32 KW
Bore Size
N/A 3/4 in
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514436070
Description
N/A 5S FLNG 13/16 3/16X3/32 KW
Bore Size
N/A 13/16 in
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514436071
Description
N/A 5S FLNG 7/8 3/16X3/32 KW
Bore Size
N/A 7/8 in
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514436072
Description
N/A 5S FLNG 15/16 1/4X1/8KW
Bore Size
N/A 15/16 in
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514436073
Description
N/A 5S FLNG 1" 1/4X1/8 KW
Bore Size
N/A 1 in
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514436074
Description
N/A 5S FLNG 1-1/16 1/4X1/8 KW
Bore Size
N/A 1 1/16 in
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514436075
Description
N/A 5S FLNG 1-1/8 1/4X1/8 KW
Bore Size
N/A 1 1/8 in
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514436076
Description
N/A 5S FLNG 1-3/16 1/4X1/8KW
Bore Size
N/A 1 3/16 in
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514436077
Description
N/A 5S FLNG 1-1/4 *1/4X1/16 KW
Bore Size
N/A 1 1/4 in
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514436093
Description
N/A 6S FLNG 5/8 3/16X3/32 KW
Bore Size
N/A 5/8 in
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514436094
Description
N/A 6S FLNG 3/4 3/16X3/32 KW
Bore Size
N/A 3/4 in
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514436095
Description
N/A 6S FLNG 7/8 3/16X3/32 KW
Bore Size
N/A 7/8 in
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514436096
Description
N/A 6S FLNG 15/16 1/4X1/8 KW
Bore Size
N/A 15/16 in
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514436097
Description
N/A 6S FLNG 1" 1/4X1/8 KW
Bore Size
N/A 1 in
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514436098
Description
N/A 6S FLNG 1-1/16 1/4X1/8 KW
Bore Size
N/A 1 1/16 in
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514436099
Description
N/A 6S FLNG 1-1/8 1/4X1/8 KW
Bore Size
N/A 1 1/8 in
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514436100
Description
N/A 6S FLNG 1-3/16 1/4X1/8 KW
Bore Size
N/A 1 3/16 in
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514436101
Description
N/A 6S FLNG 1-1/4 1/4X1/8 KW
Bore Size
N/A 1 1/4 in
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514436102
Description
N/A 6S FLNG 1-5/16 5/16X5/32KW
Bore Size
N/A 1 5/16 in
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 5/16 x 5/32 in
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A