68514436102
Description
N/A 6S FLNG 1-5/16 5/16X5/32KW
Bore Size
N/A 1 5/16 in
Coupling Size
N/A 6S
Keyway Size (W x D)
N/A 5/16 x 5/32 in
Outside Diameter
N/A 4.000 in 101.60 mm
Dimension HD
N/A 2.500 in 63.50 mm
Dimension L
N/A 1.640 in 41.66 mm
CAD
N/A
68514436131
Description
N/A 7S FLNG 1-7/8 1/2X1/8 KW
Bore Size
N/A 1 7/8 in
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 1/2 x 1/8 in
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514436120
Description
N/A 7S FLNG 1" 1/4X1/8 KW
Bore Size
N/A 1 in
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514436121
Description
N/A 7S FLNG 1-1/16 1/4X1/8 KW
Bore Size
N/A 1 1/16 in
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514436124
Description
N/A 7S FLNG 1-1/4 1/4X1/8 KW
Bore Size
N/A 1 1/4 in
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514436122
Description
N/A 7S FLNG 1-1/8 1/4X1/8 KW
Bore Size
N/A 1 1/2 in
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514436123
Description
N/A 7S FLNG 1-3/16 1/4X1/8 KW
Bore Size
N/A 1 3/16 in
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514436119
Description
N/A 7S FLNG 15/16 1/4X1/8 KW
Bore Size
N/A 15/16 in
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514436117
Description
N/A 7S FLNG 3/4 3/16X3/32 KW
Bore Size
N/A 3/4 in
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514436116
Description
N/A 7S FLNG 5/8 3/16X3/32 KW
Bore Size
N/A 5/8 in
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514436118
Description
N/A 7S FLNG 7/8 3/16X3/32 KW
Bore Size
N/A 7/8 in
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514436130
Description
N/A 7S FLNG 1-3/4 3/8X1/8 KW
Bore Size
N/A 1 3/4 in
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 3/8 x 1/8 in
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514436128
Description
N/A 7S FLNG 1-1/2 3/8X3/16 KW
Bore Size
N/A 1 1/2 in
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514436129
Description
N/A 7S FLNG 1-5/8 3/8X3/16 KW
Bore Size
N/A 1 5/8 in
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514436127
Description
N/A 7S FLNG 1-7/16 3/8X3/16 KW
Bore Size
N/A 1 7/16 in
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514436126
Description
N/A 7S FLNG 1-3/8 5/16X5/32 KW
Bore Size
N/A 1 3/8 in
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 5/16 x 5/32 in
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514436125
Description
N/A 7S FLNG 1-5/16 5/16X5/32 KW
Bore Size
N/A 1 5/16 in
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 5/16 x 5/32 in
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514476493
Description
N/A 7S FLNG 7/8 *1/4X1/8KW
Bore Size
N/A 7/8 in
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514436147
Description
N/A 8S FLNG 1-15/16 1/2X1/4 KW
Bore Size
N/A 1 15/16 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514436146
Description
N/A 8S FLNG 1-7/8 1/2X1/4 KW
Bore Size
N/A 1 7/8 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514436148
Description
N/A 8S FLNG 2" 1/2X3/16 KW
Bore Size
N/A 2 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 1/2 x 3/16 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514436149
Description
N/A 8S FLNG 2-1/8 1/2X3/16 KW
Bore Size
N/A 2 1/8 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 1/2 x 3/16 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514436135
Description
N/A 8S FLNG 1" 1/4X1/8 KW
Bore Size
N/A 1 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514444364
Description
N/A 8S FLNG 1-1/16 W/KW
Bore Size
N/A 1 1/16 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514436138
Description
N/A 8S FLNG 1-1/4 1/4X1/8 KW
Bore Size
N/A 1 1/4 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A