68514436136
Description
N/A 8S FLNG 1-1/8 1/4X1/8 KW
Bore Size
N/A 1 1/8 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514436137
Description
N/A 8S FLNG 1-3/16 1/4X1/8 KW
Bore Size
N/A 1 3/16 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514436134
Description
N/A 8S FLNG 15/16 1/4X1/8KW
Bore Size
N/A 15/16 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514436132
Description
N/A 8S FLNG 3/4 3/16X3/32 KW
Bore Size
N/A 3/4 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514436133
Description
N/A 8S FLNG 7/8 3/16X3/32 KW
Bore Size
N/A 7/8 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514436142
Description
N/A 8S FLNG 1-1/2 3/8X3/16 KW
Bore Size
N/A 1 1/2 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514436144
Description
N/A 8S FLNG 1-11/16 3/8X3/16 KW
Bore Size
N/A 1 11/16 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514436145
Description
N/A 8S FLNG 1-3/4 3/8X3/16 KW
Bore Size
N/A 1 3/4 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514436143
Description
N/A 8S FLNG 1-5/8 3/8X3/16 KW
Bore Size
N/A 1 5/8 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514436141
Description
N/A 8S FLNG 1-7/16 3/8X3/16 KW
Bore Size
N/A 1 7/16 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514436140
Description
N/A 8S FLNG 1-3/8 5/16X5/32 KW
Bore Size
N/A 1 3/8 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 5/16 x 5/32 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514436139
Description
N/A 8S FLNG 1-5/16 5/16X5/32 KW
Bore Size
N/A 1 5/16 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 5/16 x 5/32 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514436150
Description
N/A 8S FLNG 2-3/8 5/8X1/8 KW
Bore Size
N/A 2 3/8 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 5/8 x 1/8 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514436163
Description
N/A 9S FLNG 1-15/16 1/2X1/4KW
Bore Size
N/A 1 15/16 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514436162
Description
N/A 9S FLNG 1-7/8 1/2X1/4 KW
Bore Size
N/A 1 7/8 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514436164
Description
N/A 9S FLNG 2" 1/2X1/4 KW
Bore Size
N/A 2 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514436167
Description
N/A 9S FLNG 2-1/4 1/2X1/4 KW
Bore Size
N/A 2 1/4 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514436165
Description
N/A 9S FLNG 2-1/8 1/2X1/4 KW
Bore Size
N/A 2 1/8 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514436166
Description
N/A 9S FLNG 2-3/16 1/2X1/4 KW
Bore Size
N/A 2 3/16 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514436152
Description
N/A 9S FLNG 1" 1/4X1/8 KW
Bore Size
N/A 1 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514445742
Description
N/A 9S FLNG 1-1/16 1/4X1/8 KW
Bore Size
N/A 1 1/16 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514436154
Description
N/A 9S FLNG 1-1/4 1/4X1/8 KW
Bore Size
N/A 1 1/4 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514436153
Description
N/A 9S FLNG 1-1/8 1/4X1/8 KW
Bore Size
N/A 1 1/8 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514444363
Description
N/A 9S FLNG 15/16 1/4X1/8 KW
Bore Size
N/A 15/16 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514436151
Description
N/A 9S FLNG 7/8 3/16X3/32 KW
Bore Size
N/A 7/8 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A