68514436173
Description
N/A 10S FLNG 1-7/16 3/8X3/16KW
Bore Size
N/A 1 7/16 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514436980
Description
N/A 10S FLNG 1-9/16 3/8X3/16KW
Bore Size
N/A 1 9/16 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514436172
Description
N/A 10S FLNG 1-3/8 5/16X5/32KW
Bore Size
N/A 1 3/8 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 5/16 x 5/32 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514436186
Description
N/A 10S FLNG 2-1/2 5/8X5/16 KW
Bore Size
N/A 2 1/2 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514446585
Description
N/A 10S FLNG 2-3/4 5/8X5/16 KW
Bore Size
N/A 2 3/4 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514436184
Description
N/A 10S FLNG 2-3/8 5/8X5/16 KW
Bore Size
N/A 2 3/8 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514436185
Description
N/A 10S FLNG 2-7/16 5/8X5/16KW
Bore Size
N/A 2 7/16 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514436188
Description
N/A 10S FLNG 3-3/8 7/8X3/16KW
Bore Size
N/A 3 3/8 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 7/8 x 3/16 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514435183
Description
N/A 10S FLNG 2-1/4 1/2X1/4 KW
Bore Size
N/A 2 1/4 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514436199
Description
N/A 11S FLNG 3-7/8 1"X1/4 KW
Bore Size
N/A 3 7/8 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 1 x 1/4 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514449816
Description
N/A 11S FLNG 1-15/16 1/2X1/4 KW
Bore Size
N/A 1 15/16 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514436194
Description
N/A 11S FLNG 1-7/8 1/2X1/4 KW
Bore Size
N/A 1 7/8 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514445158
Description
N/A 11S FLNG 2" 1/2X1/4 KW
Bore Size
N/A 2 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514445544
Description
N/A 11S FLNG 2-1/4 1/2X1/4 KW
Bore Size
N/A 2 1/4 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514436195
Description
N/A 11S FLNG 2-1/8 1/2X1/4 KW
Bore Size
N/A 2 1/8 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514436189
Description
N/A 11S FLNG 1-1/4 1/4X1/8 KW
Bore Size
N/A 1 1/4 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514436197
Description
N/A 11S FLNG 2-7/8 3/4X3/8 KW
Bore Size
N/A 2 7/8 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 3/4 x 3/8 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514436191
Description
N/A 11S FLNG 1-1/2 3/8X3/16KW
Bore Size
N/A 1 1/2 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514449451
Description
N/A 11S FLNG 1-11/16 3/8X3/16 KW
Bore Size
N/A 1 11/16 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514436193
Description
N/A 11S FLNG 1-3/4 3/8X3/16KW
Bore Size
N/A 1 3/4 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514436192
Description
N/A 11S FLNG 1-5/8 3/8X3/16 KW
Bore Size
N/A 1 5/8 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514455291
Description
N/A 11S FLNG 1-9/16 3/8X3/16 KW
Bore Size
N/A 1 9/16 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514436190
Description
N/A 11S FLNG 1-3/8 5/16X5/32KW
Bore Size
N/A 1 3/8 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 5/16 x 5/32 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514456581
Description
N/A 11S FLNG 2-1/2 5/8X5/16 KW
Bore Size
N/A 2 1/2 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514445543
Description
N/A 11S FLNG 2-3/4 5/8X5/16KW
Bore Size
N/A 2 3/4 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A